TPS54362BEVM
TPS54362BEVM:电源为 3.6V 至 48V,输出为 3A 的降压 DC/DC 转换器评估模块
TPS54362BEVM
概述
The TPS54362-Q1 DC/DC converter is designed to provide up to a 3-A output from an input voltage source of 3.6 V to 48 V. The switching frequency is externally set at a nominal 500 kHz. The compensation components are external to the integrated circuit (IC) and have been selected to optimize the transient performance of the device. An external divider allows for an adjustable output voltage. Additionally, the TPS54362-Q1 provides adjustable slow start input. The absolute maximum input voltage is 48 V for the TPS54362BEVM.
特性
- Adjustable output voltage (down to 0.9V)
- Adjustable slow start time
- Under voltage lockout
- 500kHz switching frequency (adjustable down to 200 kHz and up to 2.2MHz)
- Excellent EMI/EMC performance
AC/DC & DC/DC converters (integrated FET)
立即订购并开发
评估板
TPS54362BEVM — TPS54362BEVM:电源为 3.6V 至 48V,输出为 3A 的降压 DC/DC 转换器评估模块
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS54362BEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS54362-Q1 3-A, 60-V Step-Down DC-DC Converter With Low I(q) 数据表 (Rev. G) | PDF | HTML | 2014年 8月 27日 | |||
应用手册 | Passing CISPR25 Radiated Emissions Using TPS54362B-Q1 | 2014年 5月 25日 | ||||
EVM 用户指南 | TPS54362B EVM User’s Guide | 2014年 5月 20日 |