TPS61201EVM-179
TPS61201EVM-179 评估模块
TPS61201EVM-179
概述
The TPS61201EVM-179 is an evaluation module for the TPS61201 low input voltage synchronous boost converter. The TPS61200 provides a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery.
特性
- Input voltage: 0.3 V to 5.5 V
- Startup into full load at 0.5 V input voltage
- Fixed output voltage: 3.3 V
- Switch current limit: 1.5 A (max)
- More than 90% efficiency at:
- 600 mA output current at 3.3 V (VIN ≥ 1.2 V)
- 600 mA output current at 5 V (VIN ≥ 3.3 V)
- Quiescent current: < 55 μA
- Package: 3x3 QFN
AC/DC & DC/DC converters (integrated FET)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS61201EVM-179 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS6120x 具有 1.3A 开关的低输入电压同步升压转换器 数据表 (Rev. E) | PDF | HTML | 英语版 (Rev.E) | PDF | HTML | 2016年 8月 25日 | |
EVM 用户指南 | TPS6120xEVM-179 | 2007年 4月 2日 |