支持软件
TPS6235XEVM-SW
Software for TPS6235x Evaluation Modules
TPS6235XEVM-SW
概述
The TPS6235xx EVM Software provides a software interface for the TPS6235x EVM boards. Use this software to change the TPS6235x IC registers via the USB Interface Adapter.
特性
The software checks for new updates when started (Microsoft Internet Explorer 6 required).
Software Requirements:
- Microsoft Windows 2000 or Newer Operating System
- Microsoft .Net Framework 2.0 (NOTE: It is advised to install this component independently. This EVM software will attempt to install it if it's not already installed, but it might require a restart of your system)
- Microsoft Internet Explorer 6(This is required for receiving automatic updates to the EVM software)
Hardware Requirements:
- Personal Computer with USB port
- USB Interface Adapter