TPS62510EVM-168

TPS62510 评估模块

TPS62510EVM-168

立即订购

概述

The TPS62510EVM-168 is an evaluation tools for the TPS62510 97% efficiency, 1.5 A Buck converter optimized for 2-cell Alkaline or NiMHd applications. The TPS62510 can supply voltages from 0.6 V to 3.8 V and offers both a fixed frequency PWM mode or high efficiency PWM mode. The fixed frequency PWM mode switches at 1.5 MHz with the MODE pin high. Pulling the MODE pin low enables the high efficiency mode. In high efficiency mode, the device operates with a 1.5 MHz fixed frequency PWM at nominal load current, and automatically enters the Power Save Mode at light load currents.

特性
  • 1.8 V to 3.8 V Input Voltage Range
  • Up to 96% High Efficiency Synchronous Step-Down Converter
  • 1.5 MHz Fixed Frequency PWM Operation
  • 1% Output Voltage Accuracy in Fixed Frequency PWM Mode
  • Power Save Mode Operation for High Efficiency Over the Entire Load Current Range
  • 22 µA Quiescent Current
  • Fixed and Adjustable Output Voltage
  • Output Voltage Tracking (OVT) for Reliable Sequencing
  • Available in a 10-Pin QFN (3 x 3 mm) Package
AC/DC & DC/DC converters (integrated FET)
TPS62510 适用于低输入电压的可调节、96% 效率的 1.5A 降压转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS62510EVM-168 — TPS62510 Evaluation Module

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 TPS62510EVM-168 Users Guide 2006年 4月 5日
证书 TPS62510EVM-168 EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 TPS62510 1.5-A, Low VIN High Efficiency Step-Down Converter 数据表 (Rev. B) PDF | HTML 2015年 12月 18日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频