TPS65120EVM-076
TPS65120 评估模块
TPS65120EVM-076
概述
The TPS65120EVM-076 is an evaluation tool for the TPS65120 multi-channel power supply for small form-factor TFT LCD displays. The evaluation module can accept input voltages in range of 2.5V to 5.5V and supplies Vmain = 5V, Vgh = 12V and Vgl = -12V to power a-Si or LTPS TFT displays. Other voltages can be adjusted by changing resistor feedback networks. Additionally, the TPS65120 provides an integrated 3.3-V LDO output, e.g. to power the display ASIC and other auxiliary circuitry in the display module.
BOM
Board Layout
Datasheet
Populated EVM Board
Schematic
User's Guide
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS65120EVM-076, TPS65124EVM-076 User's Guide | 2004年 6月 7日 | |||
证书 | TPS65120EVM-076 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | Single-Inductor Quadruple-Output TFT LCD Power Supply 数据表 (Rev. A) | 2005年 3月 28日 |