TPS65165EVM-233
TPS65165 评估模块
TPS65165EVM-233
概述
The TPS65165EVM-233 takes a 2.5 V to 6 V input rail and provides the three bias-supply voltages and 3 integrated op amps that are required for TV and mointor TFT-LCD panels. The TPS65165EVM-233 has one boost converter with an integrated low-side FET, one negative charge-pump controller requiring external Schottky diodes, and one fully-integrated positive charge pump. External passive components to support the boost converter include inductors and capacitors, and external components for the charge pumps include capacitors.
LCD 和 OLED 显示电源和驱动器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS65165EVM-233 | 2007年 3月 7日 | |||
证书 | TPS65165EVM-233 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | Compact LCD Bias IC w/High Speed Amp for TV & Monitor TFT-LCD Panels 数据表 (Rev. A) | 2007年 5月 25日 |