TPS75105EVM-174

TPS75105EVM-174 评估模块

TPS75105EVM-174

立即订购

概述

The TPS75105EVM-174 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS75105 low-dropout linear regulator (LDO), two-bank LED driver withPWM dimming.

特性

The TPS75100 contains four, current-regulated, LED driver outputs and operates from a2.7 V to 5.5 V input supply. The IC drives the anodes of two banks of two LEDs. Each bank is enabled independently and can be dimmed using a PWM signal to the EN pin. The LED current is programmed using a resistor from ISET to GND.

The EVM has jumpers for both EN input pins for easy evaluation. The LDO topology and the 9-ball chip scale package provide a small-footprint solution for battery-powered LEDdriver applications.

RGB LED 驱动器
TPS75100 具有 PWM 亮度控制功能的 10mA/通道低压降双列 LED 驱动器 TPS75105 具有 PWM 亮度控制功能的 25mA/通道低压降双列 LED 驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS75105EVM-174 — TPS75105EVM-174 Evaluation Module

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 TPS75105EVM 2006年 9月 26日
证书 TPS75105EVM-174 EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 TPS7510x Low Dropout, Two-Bank LED Driver With PWM Brightness Control 数据表 (Rev. J) PDF | HTML 2016年 11月 18日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频