XMICR-3P-LMX2594
概述
X-MWblocks consist of RF and Microwave “Drop-In” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are highly characterized with S-Parameter models and connect with a patented solder-less interconnect technology.
This X-MWblock incorporates the LMX2594. The LMX2594 is a 15-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support.
射频 PLL 与合成器
立即订购并开发
PLLATINUMSIM-SW — PLLatinum Sim Tool
PLLATINUMSIM-SW — PLLatinum Sim Tool
产品
射频 PLL 与合成器
时钟抖动清除器和同步器
时钟缓冲器
时钟发生器
IQ 解调器
硬件开发
评估板
发布信息
Minor Bug Fix
最新信息
- Fixed multi-language support fix for period and comma mix-up issue
TICSPRO-SW — TICS Pro v1.7.7.2, 05-Feb-2024
TICS Pro 1.7.7.2 installer binary for Windows operating system
产品
时钟发生器
射频 PLL 与合成器
时钟抖动清除器和同步器
时钟缓冲器
振荡器
硬件开发
评估板
文档
TICS Pro 1.7.7.2 Release Notes
TICS Pro 1.7.7.2 Software Manifest
发布信息
Bug Fixes
- Fix locale issue causing floating point numbers to be parsed incorrectly in some locales
- Fix incorrect check for .NET Framework 4.8
- Stack trace include in error log when available
- Fix LMK05318B EEPROM export text to properly display "R157" instead of "R171"
- USB2ANY firmware revision update: v2.9.1.2
- If pin 77 of MSP430 was grounded, v2.9.1.1 firmware would not initialize I2C on the correct pins. This is corrected in v2.9.1.2
- Update affects Reference PRO, LMX1214, and LMX1906-SP evaluation modules
Known Issues
- LMK5C33216
- When cascading from VCO3 to DPLL input, the divide value must manually be entered into DPLLx_REF5_RDIV as ( VCO3 output frequency / DPLLx TDC frequency )
- LMK05318
- In some cases, it is necessary to press "Calculate Frequency Plan" twice for correct VCO2 frequency. This issue is resolved in LMK05318B GUI.
- Burst mode page looping requires long delays to halt, and halting may crash the GUI. If possible, do not loop in burst mode.
- User Controls page can sometimes become desynchronized from Raw Registers and other pages. Refer to Raw Registers or other pages for correct values. Saving/Loading and Import/Export of register data is unaffected, and register data will still be written to and read from connected devices correctly.
最新信息
- Added LMX1214, LMX1906-SP
- USB2ANY firmware revision update: v2.9.1.2
相关设计资源
硬件开发
评估板
软件开发
应用软件和框架
支持与培训
视频系列
观看所有视频视频
免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。