选择版本

选择版本

未找到结果。请清除搜索,并重试。

MMWAVE-L-SDK

mmWave SDK for xWRL6432, IWRL6432AOP, and xWRL1432

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: 05.04.00.01
发布日期: 01 三月 2024

Windows Installer for the 05.04.00.01 SDK

MD5 校验和

Linux Installer for the 05.04.00.01 SDK

MD5 校验和
lock = 需要出口许可(1 分钟)
产品
工业毫米波雷达传感器
IWRL6432 单芯片低功耗 57GHz 至 64GHz 工业毫米波雷达传感器 IWRL1432 单芯片、低功耗、76GHz 至 81GHz 工业毫米波雷达传感器 IWRL6432AOP 带集成天线的单芯片低功耗 57GHz 至 64GHz 工业毫米波雷达传感器
汽车毫米波雷达传感器
AWRL6432 单芯片低功耗 57GHz 至 64GHz 汽车毫米波雷达传感器 AWRL1432 单芯片低功耗 76GHz 至 81GHz 汽车毫米波雷达传感器
硬件开发
评估板
IWRL6432BOOST ‌IWRL6432 BoosterPack™ 单芯片 60GHz 毫米波低功耗传感器评估模块 AWRL6432BOOST AWRL6432BOOST BoosterPack™ 单芯片、低功耗毫米波雷达传感器评估模块 IWRL1432BOOST IWR1432 BoosterPack™ 单芯片 77GHz 毫米波低功耗传感器评估模块 AWRL1432BOOST AWRL1432 evaluation module for single-chip low-power 76-GHz to 81-GHz automotive radar sensor IWRL6432AOPEVM ‌IWRL6432AOP 具有 AoP 的单芯片低功耗 57GHz 至 64GHz 汽车级雷达传感器评估模块

文档

Manifest for the MMWAVE-L-SDK version 05.04.00.01 release.

发布信息

  • Building blocks
    • Integrated driver packages.
    • Power management framework to exercise different device low power modes .
    • Layered approach to programming analog front end (AFE).
  • FreeRTOS™ and no-RTOS support on Arm® Cortex®-M4F processor
  • Demonstrations and examples
    • FreeRTOS-based demos.
    • Out-of-box demo with easy configurability via low power visualizer GUI.
    • Out-Of-box demo integrated with the power management framework to operate the device in the lowest power mode possible for the use-case.
    • Representation of “motion detect ” , "point cloud" and benchmarking data from demo via low power visualizer GUI.
    • Profiles tuned to common end-user scenarios, such as sensitivity to motion.
  • Tools
    • Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
    • SysConfig for the system code generation.

最新动态

  • Device Support
    • IWRL6432 , IWRL6432AOP, AWRL6432, IWRL1432 , AWRL1432
  • Out-Of-box demo optimized for memory along with improved calibrations, RF monitoring,  and suport for ADC Streaming via DCA/SPI etc.
  • Support for 2D capon Data Processing Unit.
  • Support for M4F CMSIS-DSP Library.
  • Improved demo visualizer for performance and user experience.