选择版本

选择版本

未找到结果。请清除搜索,并重试。

BIOSMCSDK-C66X

用于 C66x 的 SYS/BIOS MCSDK

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: 02.01.02.06
发布日期: 27 二月 2013

BIOS MCSDK Post Production Package for Windows (RELEASED ON: 2/8/2013)

MD5 校验和

BIOS MCSDK Post Production Package for Linux (RELEASED ON: 2/8/2013)

MD5 校验和

BIOS MCSDK Patch 01 Package for Windows (RELEASED ON: 2/28/2013)

MD5 校验和

BIOS MCSDK Patch 01 Package for Linux (RELEASED ON: 2/28/2013)

MD5 校验和

TI KeyStone1 Emupack Linux Installer v1.0.6 (Gel files and XML files) for CCS 5.1

MD5 校验和

TI KeyStone1 Emupack Windows Installer v1.0.6 (Gel files and XML files) for CCS 5.1

MD5 校验和

MinGW packages are needed to build the Intermediate Bootloader (IBL)

Tools needed to run Multicore Application Deployment (MAD) Utilities

产品
数字信号处理器 (DSP)
TMS320C6457 通信基础设施数字信号处理器 TMS320C6657 高性能双核 C66x 定点和浮点 DSP- 高达 1.25GHz、2 UART TMS320C6670 用于通信和电信的 4 核定点和浮点 DSP TMS320C6678 高性能八核 C66x 定点和浮点 DSP- 高达 1.25GHz

文档

BIOS MCSDK Release Notes and Licensing overview

发布信息

maintenance update

for the post production BIOS-MCSDK 2.1.1 release. This update can be manually downloaded or automatically downloaded directly from CCS using Eclipse Update Manager; see the BIOS MCSDK User's Guide for details on setting up automatic software updates.

The BIOS Multicore Software Development Kit (MCSDK) provides the core foundational building blocks that facilitate application software development on TI's high performance and multicore DSPs. This software release gives developers the ability to evaluate major software capabilities of KeyStone family devices.

Please see

for instructions to run the out of box demonstration application on the evaluation board.

The major updates from the post production release, BIOS-MCSDK 2.1.1, are:

The foundational components include:

Please see the following wiki pages for more information:

Note: Please install Code Composer Studio before installing BIOS-MCSDK package.

Supported Platforms

For technical discussions and issues, please visit