选择版本

选择版本

未找到结果。请清除搜索,并重试。

C55XCODECSPCH

用于 C55x 的语音编解码器 - 软件和文档

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: 1.00.001
发布日期: 07 三月 2010
产品
基于 Arm 的处理器
OMAP5912 应用处理器
数字信号处理器 (DSP)
TMS320VC5501 低功耗 C55x 定点 DSP- 高达 300MHz TMS320VC5502 定点数字信号处理器 TMS320VC5503 低功耗 C55x 定点 DSP- 高达 200MHz TMS320VC5505 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320VC5506 低功耗 C55x 定点 DSP - 108MHz TMS320VC5507 定点数字信号处理器 TMS320VC5509A 定点数字信号处理器 TMS320VC5510A 定点数字信号处理器

发布信息

All codecs are

eXpressDSP

compliant

All the C55x codecs were tested on C5510

All the speech codec releases have both encoder and decoder

SUPPORTED PLATFORMS:All these speech modules can be used on any of the C55x based platforms

PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory configuration

Technical Support: please contact Couth Infotech Private Limited, email: TISupport@CouthIT.com

G722.2 from ITU-T is also known as GSM-WBAMR from 3GPP

C55X_Speech_Codecs Product Downloads
Data Sheets and Release Notes
G726 Encoder and Decoder, Version 2.00.00.012 DataSheetG726 Data Sheet for Encoder and Decoder128K
G726 Encoder and Decoder, Version 2.00.00.012 ReleaseNotesG726 Release Notes52K
G722 Encoder and Decoder, Version 1.20.00.002 DataSheetG722 Data Sheet for Encoder and Decoder392K
G722 Encoder and Decoder, Version 1.20.00.002 ReleaseNotesG722 Release Notes76K
G722.1 Encoder and Decoder, Version 1.00.00.00 DataSheetG722.1 Data Sheet for Encoder and Decoder392K
G722.1 Encoder and Decoder, Version 1.00.00.00 ReleaseNotesG722.1 Release Notes60K
G722.2 Encoder and Decoder, Version 2.00.01.003 DataSheetG722.2 Data Sheet for Encoder and Decoder388K
G722.2 Encoder and Decoder, Version 2.00.01.003 ReleaseNotesG722.2 Release Notes72K
Windows Downloads
G726 Encoder and Decoder, Version 2.00.00.012G726 Encoder and Decoder1700K
G722 Encoder and Decoder, Version 1.20.00.002G722 Encoder and Decoder2884K
G722.1 Encoder and Decoder, Version 1.00.00.00G722.1 Encoder and Decoder3340K
G722.2 Encoder and Decoder, Version 2.00.01.003G722.2 Encoder and Decoder2148K