选择版本
PROCESSOR-SDK-RTOS-OMAPL138
适用于 OMAP-L138、OMAP-L132 和 C6748、C6746、C6742 的 RTOS 处理器 SDK
OMAPL138 RTOS SDK installer for Windows Host
OMAPL138 RTOS SDK installer for Linux Host
产品
基于 Arm 的处理器
数字信号处理器 (DSP)
硬件开发
开发套件
文档
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
Additional software elements not included in SDK
Link to Release Notes for Processor SDK RTOS
Link to Getting Started Guide for Processor SDK RTOS
Link to Developer Guide for Processor SDK RTOS
Software Manifest of Components Inside the SDK
最新动态
- The SDK includes a real-time multitasking kernel, FAT file system, nework communications support, examples, and drivers
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
发布信息
Thank you for your interest in the OMAP-L138/C674x Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.