硅功率级

Maximize power density, optimize efficency, and streamline designs

parametric-filter查看所有产品
Minimize solution size, maximize power density, optimize efficiency, and fortify system protection utilizing our advanced power stages devices. Integrate our smart power stages, featuring high-precision telemetry, with our scalable multiphase controllers for a streamlined multiphase DC/DC system solution. This integration eliminates redundant components, reduces switching losses, and elevates overall system reliability – all within an a compact footprint.

按类别浏览

Select by type

Thermally optimized footprint power stages
Thermally optimized footprint smart power stages
Industry-common footprint smart power stages

Select featured power stage products

Our MOSFET power stages increase system efficiency & simplify designs

checkmark

High efficiency

PowerStack™ packing technology eliminates parasitics and reduces switching losses, while a large ground leadframe provides excellent thermal performance.

checkmark

Enhanced diagnostic feedback

Cycle-by-cycle-accurate temperature-compensated bidirectional current sensing improves system monitoring and temperature. Additionally, fault monitoring improves system reliability.

checkmark

High integration

Integrated MOSFETs, drivers and current sensing provide a complete switching function that eliminates passive components, reducing solution size and simplifying printed circuit board layout.

技术资源

应用手册
应用手册
Power loss calculation with CSI consideration for synchronous buck converters (Rev. A)
The synchronous buck converter is a widely used topology in low-voltage, high-current applications. Low-power loss and highly efficient synchronous buck converters are in great demand for advanced microprocessors of the future.
document-pdfAcrobat PDF
视频
视频
An Introduction to Multiphase Buck Regulators
In this video we discuss what a multi-phase buck regulator is exactly, what applications they're suited for, and some of the challenges associated with implementing them.
视频
视频
PowerStack™ Packaging Technology Overview
Gain a deeper understanding into the construction of our smart power stages and how packaging can enhance circuit performance.

了解特色应用

Data center & enterprise computing
借助我们的 MOSFET 功率级,可缩小整体解决方案尺寸、改善瞬态响应和输出电压纹波、优化效率并增强系统保护
Wired networking
通过 MOSFET 功率级可实现超过 1,000A 的电源解决方案、改善瞬态响应和输出电压纹波、优化效率并增强系统保护
Wireless infrastructure
通过 MOSFET 功率级可支持高达 16V 的输入电压、改善瞬态响应和输出电压纹波并增强系统保护

借助我们的 MOSFET 功率级,可缩小整体解决方案尺寸、改善瞬态响应和输出电压纹波、优化效率并增强系统保护

NexFET™ 功率级与多相控制器配合使用,有助于减少开关损耗并提高系统效率和可靠性。

优势:

  • PowerStack™ 封装技术可消除寄生效应,而大型接地引线框可提供出色的散热性能。
  • 逐周期精确温度补偿双向电流检测可改善系统监控。故障监控可提高系统可靠性。
  • 集成 MOSFET、驱动器和电流传感器提供开关功能,因此可消除无源元件,进而简化印刷电路板布局布线。

特色资源

产品
  • CSD95410RRB – 90A 峰值连续同步降压 NexFET™ 智能功率级
  • CSD95420RCB – 50A 峰值连续同步降压 NexFET™ 智能功率级
  • CSD95411 – 65A 峰值连续电流同步降压 NexFET™ 功率级

通过 MOSFET 功率级可实现超过 1,000A 的电源解决方案、改善瞬态响应和输出电压纹波、优化效率并增强系统保护

NexFET™ 功率级与多相控制器配合使用,有助于减少开关损耗并提高系统效率和可靠性。

优势:

  • 有源电流共享倍相功率级技术可确保堆叠功率级之间实现精确的电流共享。
  • CSD95430 可轻松扩展电源解决方案,从而实现高功率应用。
  • PowerStack™ 封装技术可消除寄生效应,而大型接地引线框可提供出色的散热性能。

特色资源

产品
  • CSD95430 – 90A 峰值连续电流同步降压 NexFET™ 智能功率级
  • CSD95410RRB – 90A 峰值连续同步降压 NexFET™ 智能功率级
  • CSD95420RCB – 50A 峰值连续同步降压 NexFET™ 智能功率级

通过 MOSFET 功率级可支持高达 16V 的输入电压、改善瞬态响应和输出电压纹波并增强系统保护

NexFET™ 功率级与多相控制器配合使用,有助于减少开关损耗并提高系统效率和可靠性。

优势:

  • 25V FET 技术支持高达 16V 的输入电压范围。
  • PowerStack™ 封装技术可消除寄生效应,而大型接地引线框可提供出色的散热性能。
  • 逐周期精确温度补偿双向电流检测可改善系统监控。故障监控可提高系统可靠性。

特色资源

产品
  • CSD96415 – 80A 峰值连续电流同步降压 NexFET™ 功率级
  • CSD96416 – 50A 峰值连续电流同步降压 NexFET™ 智能功率级
  • CSD95410RRB – 90A 峰值连续同步降压 NexFET™ 智能功率级

设计和开发资源

评估板
适用于具有 PMBus 接口的 D-CAP+™ 降压控制器的双通道 (6+2/5+3) 评估模块

借助 TPS53681EVM 评估模块,用户可在低电压、高电流、降压负载点 (POL) 应用中,通过随附 PMBus 接口的配置、控制和监控功能,评估 TPS53681 控制器(采用 CSD95490 智能功率级)的工作特性。

该器件的工作电压范围为 4.5V 至 17V,可通过 PMBus 接口和我们的 Fusion Digital Power™ Designer 软件进行编程和监控。

评估板
TPSM831D31 8V 至 14V 输入、双输出、120A + 40A PMBus 电源模块评估模块
TPSM831D31 评估板经过相应配置,可针对高达 120A(对于输出 A)和 40A(对于输出 B)的电流评估 TPSM831D31 电源模块的运行。输入电压范围为 8V 至 14V。输出 A 和输出 B 的输出电压范围都是 0.25V 至 1.52V。可利用该评估板轻松评估 TPSM831D31 的运行。
评估板
具有 PMBus 接口 EVM 的双通道(十二相 + 零相、十一相 + 单相或十相 + 两相)、D-CAP+ 降压、直流/直流模拟

TPS536C7EVM 是供用户评估 TPS536C7 控制器的评估模块 (EVM)。

该控制器采用双通道(12 + 0、11 + 1 或 10 + 2)相位配置,可通过 PMBus 接口进行 D-CAP+™ 同步降压无驱动器控制。该器件在 4.5V 至 17V 之间的电压下工作,可通过 PMBus 接口对控制器进行编程和监控。

此 EVM 使用 CSD95410 同步降压 NexFET™ 90A 智能功率级器件作为功率级。

与硅功率级相关的参考设计

使用我们的参考设计选择工具,找到最适合您应用和参数的设计。