PGA870
- Wideband +5-V Operation: 650-MHz Bandwidth
- Low Impedance, Voltage Mode Output
- Wide Gain Range: –11.5 dB to +20 dB
- Precise 0.5-dB Gain Steps
Step-to-Step Gain Error = ±0.03 dB - HD2: –93 dBc at 100 MHz
- HD3: –88 dBc at 100 MHz
- IMD3: –98 dBc at 100 MHz, –95 dBc at 200 MHz
- OIP3: +47 dBm at 100 MHz;
Exceeds +45 dBm for Frequencies to 300 MHz - Flexible Gain Control Interface:
- Supports latched and unlatched options
- Gain may be set in power-down state
- Fast setup and hold times: 2.5 ns
- Low Disable Current: 2 mA
- Pb-Free (RoHS-Compliant) and Green Package
- APPLICATIONS
- Programmable Gain IF Amplifier:
- Differential signal chains
- Single-ended to differential conversion
- Fast Gain Control Loops for:
- Test/measurement
- Digital radio signal chains
- ADC Driver for Wireless Base Station Signal Chains: GSM, WCDMA, MC-GSM
- Radar/Ranging Systems
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The PGA870 is a wideband programmable-gain amplifier (PGA) for high-speed signal chain and data acquisition systems. The PGA870 has been optimized to provide high bandwidth, low distortion, and low noise, making it ideally suited as a 14-bit analog-to-digital converter (ADC) driver for wireless base station signal chain applications. The wide gain range of –11.5 dB to +20 dB can be adjusted in 0.5-dB gain steps through a 6-bit control word applied to the parallel interface. The gain control interface may be configured as a level-triggered latch or an edge-triggered latch, or it may be placed in an unlatched (transparent) mode. In addition to the 6-bit gain control, the PGA870 contains a power-down pin (PD) that can be used to put the device into a low-current, power-down mode. In this mode, the quiescent current drops to 2 mA, but the gain control circuitry remains active, allowing the gain of the PGA870 to be set before device power-up. The PGA870 is offered in a QFN-28 PowerPAD™ package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | High-Speed, Fully Differential, Programmable Gain Amplifier 数据表 (Rev. A) | 2011年 2月 15日 | |||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
用户指南 | TSW3725 Evaluation Module | 2011年 10月 25日 | ||||
EVM 用户指南 | PGA870EVM User Guide (Rev. A) | 2010年 2月 3日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TSW3085EVM — 宽带发送信号链评估板和参考设计
TSW3085 评估模块为电路板,可允许系统设计人员借助 LMK04806B(美国国家半导体的正式产品)低噪声时钟发生器/抖动消除器,评估德州仪器 (TI) 发射信号链的总性能。作为易于使用的完整射频发射解决方案,TSW3085EVM 包含用于为 DAC3482 数模转换器 (DAC) 以及 TRF3705 计时的 LMK04806B,可将来自 DAC 的 I/Q 输出向上变频为射频载体。
DAC3482 是双通道、超低功耗 16 位 1.25 GSPS DAC。
TRF3705 是高性能复数射频调制器,输出范围为 300 MHz 至 4 GHz。
LMK04806B (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHD) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点