LP5867WCSPEVM

LP5867 evaluation module

LP5867WCSPEVM

立即订购

概述

The LP5867 device is a small, high-performance design, integrating six constant current sinks with seven switching MOSFETs, driving up to 42 LED dots or 14 RGB LED pixels. Every LED dot is supported by 8-bit analog and 8-bit, or 16-bit, configurable PWM dimming methods, providing smooth audible-noisefree dimming control. The LP5867EVM helps users evaluate the features of Texas Instruments' LP5867 LED matrix driver. The LP5867 functions, RGB LED matrix performance, and simple animation effects are easily verified with this kit.

特性
  • LED matrix topology
    • 6 constant current sinks with 7 scan switches for 42 LED dots
    • Configurable for 1 to 7 scan switches
  • 6 constant current sinks with high precision
    • 0.1mA to 50mA per current sink when VCC ≥ 3.3V
    • Device-to-device error: ±3% when channel current = 50mA
    • Channel-to-channel error: ±3% when channel current = 50mA
    • Phase-shift for balanced transient power
  • Interface options
    • 1MHz (maximum) I²C interface when IFS = Low
    • 12MHz (maximum) SPI when IFS = High LED animation and indication for:
      • Portable electronics
      • Wearable electronics
RGB LED 驱动器
LP5867 具有 8 位模拟以及 8 位或 16 位 PWM 调光功能的 7 × 6 LED 矩阵驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LP5867WCSPEVM — LP5867 evaluation module

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
EVM 用户指南 LP5867 评估模块 PDF | HTML 英语版 PDF | HTML 2024年 4月 15日
证书 LP5867WCSPEVM EU Declaration of Conformity (DoC) 2024年 2月 26日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频