SMARTRF-STUDIO-8 — SmartRF Studio 8 application software for CC23xx devices
支持的产品和硬件
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
SMARTRF-STUDIO-8 — SmartRF Studio 8 application software for CC23xx devices
Compressed source file archive
Compressed source file archive
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
发布信息
SmartRF Studio 8 is an application tool that allows users to configure, test and evaluate Simplelink RF devices from Texas Instruments. The application helps RF designers to easily evaluate the radio at an early stage in the design process. SmartRF Studio can be used either as a standalone application or together with supported evaluation boards or debug probes for the RF device.
最新动态
- New device support: CC2340R2 and CC2340R5-Q1
- New SDK support with updated PHY settings: SimpleLink Low Power F3 SDK 7.40.00
- Minor improvements and bug-fixes