选择版本

选择版本

未找到结果。请清除搜索,并重试。

CC33XX-LINUX-MPU

CC33xx device driver source for MPUs running Linux OS.

选择版本
未找到结果。请清除搜索,并重试。
最新版本
版本: 1.0.0.3
发布日期: 01 五月 2024
产品
Wi-Fi 产品
CC3301 SimpleLink™ Wi-Fi 6 和低功耗 Bluetooth® 配套 IC CC3300 SimpleLink™ Wi-Fi 6 配套 IC CC3350 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 配套 IC CC3351 SimpleLink™ 双频带(2.4GHz 和 5GHz)Wi-Fi 6 和低功耗 Bluetooth® 配套 IC
硬件开发
接口适配器
BP-CC33-BBB-ADAPT 适用于 BeagleBone Black 开发平台的 BP-CC33xx 接口适配器
评估板
BP-CC3301 SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块 M2-CC3301 SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® M.2 卡插件模块 BP-CC3351 SimpleLink™ CC3351 双频带 Wi-Fi 6 和低功耗 Bluetooth® BoosterPack™ 插件模块

发布信息

Click on the links in the table above to download. The CC33xx Linux device driver delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.