Optical sensors

Achieve high performance within light and proximity sensing applications

parametric-filter查看所有产品
Help your system understand its surroundings through the use of ambient light sensors, color sensors, and proximity sensors. Our portfolio of light sensors allows you to achieve excellent spectral matching and offers a high quality user experience. With the use of our customizable proximity sensing technology, designers can add long-range distance measurements & obstacle detection + avoidance. 
OPT4003-Q1
环境光传感器

汽车类高速高精度数字光传感器

价格约为 (USD) 1ku | 1.33

OPT4060
环境光传感器

高速高灵敏度 RGBW 颜色传感器

价格约为 (USD) 1ku | 1.23

OPT4001-Q1
环境光传感器

汽车级高速高精度数字环境光传感器 (ALS)

价格约为 (USD) 1ku | 1.21

Why choose our optical sensors?

checkmark

Fast conversion time

Quickly understand the environment around the system in order to adjust lighting and brightness with extreme speed.

checkmark

Versatile packaging

Our multitude of package options, including the industry's thinnest package, allows placement in size restrictive and automotive applications.

checkmark

High dynamic range

Our optical sensing ranges from 312uLux to 167kLux enabling use in a variety of lighting conditions including dim, bright, and behind covered material.

checkmark

Customizable proximity sensing

Detect near and far objects of various shapes, sizes, colors, materials, and reflectivity levels in a wide or narrow field of view (FoV).

技术资源

视频系列
视频系列
TI Precision labs - Light sensors
This light sensor curriculum contains short training videos covering the basics of light sensors, key specifications for selecting light sensors for different applications and much more.
应用简报
应用简报
如何为您的应用选择光传感器 (Rev. C)
This application note describes how to select and compare an ambient light sensor based on the four most important features: spectral response, power, size, and range of lux measurement.
document-pdfAcrobat PDF
视频系列
视频系列
TI Precision labs - Time of flight training series
Learn about the time of flight and proximity sensing technology and the tools we offer for easy implementation into industrial and consumer applications.

设计和开发资源

模拟工具
OPT3101 系统估算器工具

OPT3101 系统估算器工具可分析 OPT3101 的性能,该器件是基于飞行时间 (TOF) 的远距离接近和距离传感器模拟前端 (AFE)。该工具可确定 OPT3101 能否在各种条件下满足设计要求。

IDE、配置、编译器或调试器
OPT3101 配置器工具

OPT3101 飞行时间 (ToF) 模拟前端 (AFE) 配置工具是一款离线图形用户界面 (GUI),用于自定义 OPT3101 的配置。OPT3101 是一款基于 ToF 的远距离接近和距离传感器 AFE。OPT3101CONFIG-SW 提供了高层次的抽象,可生成 C++ 代码以初始化和配置 OPT3101。此工具可以为 OPT3101 软件开发套件 (OPT3101-SDK) 生成头文件。