AFE5801 状态: ACTIVE

具有 ADC 的 8 通道 VGA

      
         
此产品变更时通知我

另请参阅

  • AFE5851 - 器件与被比较器件具有相同的功能,但并不是引脚对引脚等效,也有可能参数不相同。  Same functionality as AFE5801 with 16-channel and lower power.

数据表

Download - PDF Icon

 AFE5801AFE5804 AFE5805 AFE5851 
Input Voltage Noise(Typ)(nV/rtHz)5.5  1.23  0.85  5.5  
Input Range(Typ)(mVpp)2000  280  250  1000  
Power Dissipation(Typ)(mW)58  101  122  39  
Gain Control Range(Typ)(dB)36  46  46  36  
Total Max Gain(Typ)(dB)31  49  50  31  
HD2 Distortion(Typ)(dB)-75  -45  -45  -55  
Overload Recovery(clock cycle)1  1  1  1  
Gain Error(Typ)(dB)+/-0.5  +/-0.5  +/- 0.5  +/-0.5  
Resolution(Bits)12  12  12  12  
Number of Channels8  8  8  16  
 样片样片样片样片
 库存无库存无库存库存

产品信息

特性

  • Eight Variable-Gain Amplifiers (VGA)
    • Eight Differential Buffered Inputs With 2Vpp Maximum Swing
    • 5.5nV/Hz VCA Input Noise (31dB Gain)
    • Variable Gain, -5dB to 31dB With 0.125dB or 1dB Steps
    • Digital Gain Control
  • Third-Order Antialiasing Filter With Programmable Cutoff Frequency (7.5, 10, or 14MHz)
  • Clamping
  • Analog-to-Digital Converter (ADC)
    • Octal Channel, 12Bit, 65MSPS
    • Internal and External Reference Support
    • No External Decoupling Required for References
    • Serial LVDS Outputs
  • 1.8V and 3.3V Supplies
  • 50mW Total Power per Channel at 30MSPS
  • 58mW Total Power per Channel at 50MSPS
  • 64QFN Package (9mm × 9mm)
  • APPLICATIONS
    • Imaging: Ultrasound, PET
  • RELATED DEVICES
    • AFE5851: 16-Channel VGA + ADC, 32.5MSPS/Channel

说明

The AFE5801 is an analog front end, targeting applications where the power and level of integration are critical. The device contains eight variable-gain amplifiers (VGA), each followed by a high-speed (up to 65MSPS) ADC, for a total of eight ADCs per device.

Each of the eight differential inputs is buffered, accepts up to 2Vpp maximum input swing, and is followed by a VGA with a gain range from -5dB to 31dB. The VGA gain is digitally controlled, and the gain curves versus time can be stored in memory integrated within the device using the serial interface.

A selectable clamping and antialias low-pass filter (with 3dB attenuation at 7.5, 10, or 14MHz) is also integrated between VGA and ADC, for every channel.

The VGA/antialias filter outputs are differential (limited to 2Vpp) and drive the onboard 12bit, 65MSPS ADC. The ADC also scales down its power consumption should a lower sampling rate be selected. The ADC outputs are serialized in LVDS streams, which further minimizes power and board area.

The AFE5801 is available in a 64-pin QFN package (9mm × 9mm) and is specified over the full industrial temperature range (-40°C to 85°C).

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
AFE5801IRGCRACTIVE-40 to 8548.00 | 1kuVQFN (RGC) | 64 查看 2000 | LARGE T&R采购样片
AFE5801IRGCTACTIVE-40 to 8548.00 | 1kuVQFN (RGC) | 64 查看 250 | SMALL T&R请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
AFE5801IRGCR截至 6:57 PM GMT, 2009年 7月 3日截至 6:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
AFE5801IRGCT截至 6:57 PM GMT, 2009年 7月 3日截至 6:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
AFE5801IRGCR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
AFE5801IRGCT      查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

AFE5801 最新技术文档 Help

数据表

用户指南

更多文献资料

查看 成像 的更多文献资料

工具与软件

名称型号 公司 工具/软件类型
TSW1250EVM 高速 LVDS 解串器和分析系统TSW1250EVMTexas Instruments开发电路板/EVM

型号 名称 产品系列 注释
AFE5851   具有 ADC 的 16 通道 VGA     器件与被比较器件具有相同的功能,但并不是引脚对引脚等效,也有可能参数不相同。  Same functionality as AFE5801 with 16-channel and lower power.  
TX734   4 通道、3 级 RTZ、+/-75V、2A 集成超声脉冲发生器   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (greater than 5V)   Pulser for Ultrasound Systems    

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here