AFE5805 状态: ACTIVE

用于超声波的 8 通道模拟前端

      
         
此产品变更时通知我

另请参阅

  • AFE5804 - 器件与被比较器件具有相同的功能和引脚排列,但并不完全等效。  Same functionality and pinout to AFE5805 with lower power at 102 mW/Ch

数据表

Download - PDF Icon
  • Fully-Integrated, 8-Ch Analog Front-End for Ultrasound 0.85nV/√Hz, 12-Bit, 122mW (afe5805.pdf, 761 KB)
    2008年 10月 24日 下载(英文內容)

 AFE5801 AFE5804 AFE5805AFE5851 
Input Voltage Noise(Typ)(nV/rtHz)5  1.23  0.85  5  
Input Range(Typ)(mVpp)2000  280  250  1000  
Power Dissipation(Typ)(mW)50  101  122  39  
Gain Control Range(Typ)(dB)36  46  46  36  
Total Max Gain(Typ)(dB)30  49  50  30  
HD2 Distortion(Typ)(dB)-56  -45  -45  -56  
Overload Recovery(clock cycle) 1  1   
Gain Error(Typ)(dB) +/-0.5  +/- 0.5   
Resolution(Bits)12  12  12  12  
Number of Channels8  8  8  16  
 样片样片样片样片
 无库存无库存无库存无库存

评估了此产品的客户还评估了

  • TPS54331: 具有 Eco-mode(tm) 的 3A 28V 输入降压 SWIFT(tm) DC/DC 转换器
  • SN74AHC244: 具有三态输出的八路缓冲器/驱动器
  • TL16C552A: 具有 16 字节 FIFO 并行端口的双路 UART
  • 产品信息

    特性

    • 8-Channel Complete Analog Front-End:
      • LNA, VCA, PGA, LPF, and ADC
    • Ultra-Low, Full-Channel Noise:
      • 0.85nV/√Hz (TGC)
      • 1.1nV/√Hz (CW)
    • Low Power:
      • 122mW/Channel (40MSPS)
      • 74mW/Channel (CW Mode)
    • Low-Noise Pre-Amp (LNA):
      • 0.75nV/√Hz
      • 20dB Fixed Gain
      • 250mVPP Linear Input Range
    • Variable-Gain Amplifier:
      • Gain Control Range: 46dB
    • PGA Gain Settings: 20dB, 25dB, 27dB, 30dB
    • Low-Pass Filter:
      • Selectable BW: 10MHz, 15MHz
      • 2nd-Order
    • Gain Error: ±0.5dB
    • Channel Matching: ±0.25dB
    • Distortion, HD2: -65dBFS at 5MHz
    • Clamping Control
    • Fast Overload Recovery: Two Clock Cycles
    • 12-Bit Analog-to-Digital Converter:
      • 10MSPS to 50MSPS
      • 69.5dB SNR at 10MHz
      • Serial LVDS Interface
    • Integrated CW Switch Matrix
    • 15mm × 9mm, 135-BGA Package:
      • Pb-Free (RoHS-Compliant) and Green
    • APPLICATIONS
      • Medical Imaging, Ultrasound
        • Portable Systems

    Infineon Is a trademark of Texas Instruments.
    All other trademarks are the property of their respective owners

    说明

    The AFE5805 is a complete analog front-end device specifically designed for ultrasound systems that require low power and small size.

    The AFE5805 consists of eight channels, including a low-noise amplifier (LNA), voltage-controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12-bit analog-to-digital converter (ADC) with low voltage differential signaling (LVDS) data outputs.

    The LNA gain is set for 20dB gain, and has excellent noise and signal handling capabilities, including fast overload recovery. VCA gain can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the AFE5805.

    The PGA can be programmed for gains of 20dB, 25dB, 27dB, and 30dB. The internal low-pass filter can also be programmed to 10MHz or 15MHz.

    The LVDS outputs of the ADC reduce the number of interface lines to an ASIC or FPGA, thereby enabling the high system integration densities desired for portable systems. The ADC can either be operated with internal or external references. The ADC also features a signal-to-noise ratio (SNR) enhancement mode that can be useful at high gains.

    The AFE5805 is available in a 15mm × 9mm, 135-ball BGA package that is Pb-free (RoHS-compliant) and green. It is specified for operation from 0°C to +70°C.

        

    定价/封装/CAD 设计工具/样片

    价格(美元)封装样片
    器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
    AFE5805ZCFACTIVE0 to 7055.70 | 1kuBGA (ZCF) | 135 160 | JEDEC TRAY (10+1)请与TI分销商或销售办事处联系申请样片
    PAFE5805ZCFPREVIEW0 to 70 BGA (ZCF) | 135  

    建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

    质量与无铅数据

     产品目录DPPM / MTBF / FIT 率
    器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
    AFE5805ZCF 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HR查看查看
    PAFE5805ZCF      查看

    * 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

    如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

    技术文档

    数据表

    • Fully-Integrated, 8-Ch Analog Front-End for Ultrasound 0.85nV/√Hz, 12-Bit, 122mW (afe5805.pdf, 761 KB)
      2008年 10月 24日 下载(英文內容)

    用户指南

    • AFE5805EVM (slou222a.htm, 8 KB)
      2008年 5月 29日 摘要(英文內容)

    白皮书

    View White Papers for 成像

    更多文献资料

    • AFE5805 推广活动视频播客 (zhcc004.wmv, 8291 KB)
      2008年 3月 20日 wmv

    查看 成像 的更多文献资料

    工具与软件

    名称型号 公司 工具/软件类型
    8 通道串行 LVDS 解串器ADSDESER-50EVMTexas Instruments开发电路板/EVM
    AFE5805EVM 评估模块AFE5805EVMTexas Instruments开发电路板/EVM
    • AFE5805 EVM software(sboc259.zip, 29637 KB )
                 2008年 3月 7日 zip(英文內容)

     替代产品 -与 AFE5805 相似
    型号名称注释
    AFE5804 用于超声波的 8 通道模拟前端 器件与被比较器件具有相同的功能和引脚排列,但并不完全等效。 Same functionality and pinout to AFE5805 with lower power at 102 mW/Ch 
     辅助产品 -可与 AFE5805 一起使用
    型号名称产品系列注释
    TX734 4 通道、3 级 RTZ、+/-75V、2A 集成超声脉冲发生器 SWITCHES AND MULTIPLEXERS- ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) Pulser for Ultrasound Systems  
    评估了此产品的客户还评估了...
    TPS54331具有 Eco-mode(tm) 的 3A 28V 输入降压 SWIFT(tm) DC/DC 转换器DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI 客户还评估了此产品。
    SN74AHC244具有三态输出的八路缓冲器/驱动器BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERSTI 客户还评估了此产品。
    TL16C552A具有 16 字节 FIFO 并行端口的双路 UARTINTERFACE-UARTSTI 客户还评估了此产品。
    LM324四路运算放大器OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERSTI 客户还评估了此产品。
    SN74LVC2G125具有三态输出的双总线缓冲器闸LITTLE LOGIC-DUAL-GATESTI 客户还评估了此产品。
    TPS73701单路输出 LDO、1A、可调节 (1.2 至 5.0V)反向电流保护LINEAR REGULATORS-SINGLE CHANNEL LDOTI 客户还评估了此产品。
    XIO2000Ax1 PCI Express 至 PCI 总线转换桥接器PCI EXPRESS-PCIE BRIDGESTI 客户还评估了此产品。
    MAX32213V 至 5.5V 单通道 RS-232 线路驱动器/接收器INTERFACE-RS-232TI 客户还评估了此产品。
    TPA6205A11.25W 单声道、全差动音频功率放大器AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERSTI 客户还评估了此产品。
    SE555精密定时器CLOCKS AND TIMERS-TIMERS(CT)TI 客户还评估了此产品。

    相关应用产品

    所有应用产品

    支持和社区

    视频

    Support Community-Video
    Analog Product - AFE5805 8-Channel Analog Front-End for Ultrasound
    Added: 2 months ago
    Views:83
    Duration:04:52
    Rating: Video Rating - TI Community
    Sign in to rate this video
     

    其它支持资源