主页 接口 I2C & I3C ICs I2C 通用 I/O (GPIO)

TCA6507

正在供货

具有强度控制、关断和配置寄存器的 7 位 1.65V 至 5.5V I2C/SMBus LED 驱动器

产品详情

Number of I/Os 7 Features (x3) PWM, Hot swap, LED driver, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 1 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 7 Features (x3) PWM, Hot swap, LED driver, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 1 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
TSSOP (PW) 14 32 mm² 5 x 6.4 X2QFN (RUE) 12 2.8 mm² 2 x 1.4
  • Seven LED Driver Outputs: ON, OFF, Blinking, Fading at Programmable Rates
  • Open-Drain Outputs Directly Drive LEDs to 40-mA Maximum
  • Two Independent Banks of LED Drivers
  • Widely Programmable Blink Rates, Fade-ON and Fade-OFF Rates and Maximum Intensity
  • Outputs Not Used as LED Drivers Can Be Used as Regular General-Purpose Open-Drain Outputs
  • 16 Steps of Maximum Intensity Control from Fully-OFF to Fully-ON States
  • Smooth Perceived Transitions for Fade-ON and Fade-OFF
  • Operating Power-Supply Voltage Range of 1.65 V to 3.6 V
  • 5.5-V Tolerant Open-Drain Outputs
  • Low Standby Current With Shutdown Capability for Additional Power Savings
  • Programmed Through I2C Bus Interface Logic Compatible With SMBus
  • No Glitch on Power Up
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • Seven LED Driver Outputs: ON, OFF, Blinking, Fading at Programmable Rates
  • Open-Drain Outputs Directly Drive LEDs to 40-mA Maximum
  • Two Independent Banks of LED Drivers
  • Widely Programmable Blink Rates, Fade-ON and Fade-OFF Rates and Maximum Intensity
  • Outputs Not Used as LED Drivers Can Be Used as Regular General-Purpose Open-Drain Outputs
  • 16 Steps of Maximum Intensity Control from Fully-OFF to Fully-ON States
  • Smooth Perceived Transitions for Fade-ON and Fade-OFF
  • Operating Power-Supply Voltage Range of 1.65 V to 3.6 V
  • 5.5-V Tolerant Open-Drain Outputs
  • Low Standby Current With Shutdown Capability for Additional Power Savings
  • Programmed Through I2C Bus Interface Logic Compatible With SMBus
  • No Glitch on Power Up
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

This 7-bit LED dimmer for the two-line bidirectional bus (I2C) is designed to control (or dim) LEDs through the I2C interface. Without this device, the microcontroller must be actively involved in turning on and off the LEDs (per the required dimming rate), which uses valuable processor time. The TCA6507 alleviates this issue by limiting the number of operations required by the processor in blinking LEDs and helps to create a more efficient system. The TCA6507 handles all pulse width modulation (PWM) logic, allowing the processor to use its cycles for more important tasks.

This 7-bit LED dimmer for the two-line bidirectional bus (I2C) is designed to control (or dim) LEDs through the I2C interface. Without this device, the microcontroller must be actively involved in turning on and off the LEDs (per the required dimming rate), which uses valuable processor time. The TCA6507 alleviates this issue by limiting the number of operations required by the processor in blinking LEDs and helps to create a more efficient system. The TCA6507 handles all pulse width modulation (PWM) logic, allowing the processor to use its cycles for more important tasks.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TCA6507 Low-Voltage 7-Bit I2C and SMBus LED Driver With Intensity Control and Shutdown 数据表 (Rev. D) PDF | HTML 2017年 2月 21日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 2024年 5月 14日
EVM 用户指南 TCA6507EVM 用户指南 PDF | HTML 英语版 PDF | HTML 2023年 6月 29日
证书 TCA6507EVM EU RoHS Declaration of Conformity (DoC) 2023年 4月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 I2C Infographic Flyer 2015年 12月 3日
应用手册 Understanding the I2C Bus PDF | HTML 2015年 6月 30日
应用手册 Maximum Clock Frequency of I2C Bus Using Repeaters 2015年 5月 15日
应用手册 I2C Bus Pull-Up Resistor Calculation PDF | HTML 2015年 2月 13日
产品概述 TCA6507 - Low-Voltage 7-Bit I2C 2008年 8月 27日
应用手册 Programming Fun Lights With TI's TCA6507 2007年 11月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TCA6507EVM — TCA6507 7 位脉冲波调制 LED 驱动器评估模块

TCA6507 EVM 配备 RGB LED 和 4 个绿色 LED,用于测试器件的功能。具有板载电平转换器,用于在主机和 TCA6507 的不同逻辑电平之间进行转换。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
驱动程序或库

TCA6507SW-LINUX — 用于 TCA6507 的 Linux 驱动程序

The Linux driver supports the TCA6507 LED Driver. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tca6507

 

Linux Source Files

The files (...)

设计工具

I2C-DESIGNER — I2C 设计者工具

利用 I2C 设计器工具,可快速解决基于 I2C 设计中寻址、电压电平和频率方面的冲突。输入主输入端和从输入端,以自动生成 I2C 树活轻松构建自定义解决方案。此工具可在调试缺失确认、选择上拉电阻器和满足 I2C 总线最大容性负载方面提供指导,从而帮助设计人员节省时间并遵循 I2C 标准。
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-00609 — 自启动音频系统

该参考设计的目的是提供可用作音频系统参考的硬件和软件工具。PurePath™ 控制台主板的新版本(修订版 F)增加了独立自启动功能,允许使用与该平台兼容的任何评估模块 (EVM) 进行成功演示。
测试报告: PDF
原理图: PDF
封装 引脚 下载
TSSOP (PW) 14 查看选项
X2QFN (RUE) 12 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频