TPS2421-2
- Integrated Pass MOSFET
- Up to 20-V Bus Operation
- Programmable Fault Current
- Current Limit Proportionally Larger than Fault Current
- Programmable Fault Timer
- Internal MOSFET Power Limiting
- Latch-Off on Fault (TPS2421-1) and Retry (TPS2421-2) Versions
- SO-8 PowerPad™ Package
- –40°C to +125°C Junction Temperature Range
- UL2367 Recognized - File Number E169910
The TPS2421 device provides highly integrated hot swap power management and superior protection in applications where the load is powered by busses up to 20 V. The TPS2421 device is well suited to standard bus voltages as low as 3.3 V because of the maximum-UV turnon threshold of 2.9 V. These devices are very effective in systems where a voltage bus must be protected to prevent shorts from interrupting or damaging the unit. The TPS2421 device is an easy to use devices in an 8-pin PowerPad™ SO-8 package.
The TPS2421 device has multiple programmable protection features. Load protection is accomplished by a non-current limiting fault threshold, a hard current limit, and a fault timer. The current dual thresholds allow the system to draw short high current pulses, while the fault timer is running, without causing a voltage droop at the load. An example of this is a disk drive startup. This technique is ideal for loads that experience brief high demand, but benefit from protection levels in-line with their average current draw.
Hotswap MOSFET protection is provided by power limit circuitry which protects the internal MOSFET against SOA related failures.
The TPS2421 device is available in latch-off on fault (TPS2421-1) and retry on fault (TPS2421-2).
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS2421-x 5-A, 20-V Integrated FET Hot Swap 数据表 (Rev. K) | PDF | HTML | 2019年 5月 15日 | ||
证书 | TPS2421-2 UL Certificate of Compliance IEC 60950-1 | 2020年 4月 24日 | ||||
功能安全信息 | eFuse: Safety Certification and why it Matters | 2020年 3月 18日 | ||||
电子书 | 11 Ways to Protect Your Power Path | 2019年 7月 3日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Basics of eFuses (Rev. A) | 2018年 4月 5日 | ||||
应用手册 | Power Multiplexing Using Load Switches and eFuses (Rev. A) | 2017年 6月 20日 | ||||
用户指南 | TPS2420 Reference Design | 2009年 3月 27日 | ||||
用户指南 | Using the TPS2420, TPS2421-1, TPS2421-2 | 2009年 1月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS2421-2EVM-03 — TPS2421-2 热插拔控制器评估模块
TPS2421-2EVM-03 是使用带有集成式 MOSFET 的 TPS2421-2 热插拔控制器的 3V 至 18V 模块。接通电源时,输出功率受限,从而控制浪涌电流并保护 MOSFET。在发生过流的情况下,控制器将快速中断负载的供电,继而发出表明负载状态的信号。工作电流、故障电流和故障计时器设置均可通过硬件编程实现。
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
支持的产品和硬件
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HSOIC (DDA) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。