主页 电源管理 电源开关 电子保险丝和热插拔控制器

TPS2459

正在供货

具有 ORing 和 I2C 的 3V 至 15V 热插拔控制器

产品详情

FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) -9999 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Power good signal, Reverse current blocking, Short circuit protection
FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) -9999 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Power good signal, Reverse current blocking, Short circuit protection
VQFN (RHB) 32 25 mm² 5 x 5
  • ATCA AdvancedMC™ Compliant
  • Full Power Control for an AdvancedMC™ Module
  • Independently Programmable 12-V Current Limit and Fast Trip
  • 3.3-V and 12-V FET ORing Control for MicroTCA
  • 12-V Output Shuts Off If 3.3-V Output Shuts Off
  • Internal 3.3-V Current Limit and ORing
  • I2C Power Good and Fault Reporting
  • I2C™ Programmable Fault Times and Limits
  • FET Status Bits for 3.3-V and 12-V Channels
  • Load Current Monitors for 12-V and 3.3-V
  • 32-Pin QFN Package
  • ATCA AdvancedMC™ Compliant
  • Full Power Control for an AdvancedMC™ Module
  • Independently Programmable 12-V Current Limit and Fast Trip
  • 3.3-V and 12-V FET ORing Control for MicroTCA
  • 12-V Output Shuts Off If 3.3-V Output Shuts Off
  • Internal 3.3-V Current Limit and ORing
  • I2C Power Good and Fault Reporting
  • I2C™ Programmable Fault Times and Limits
  • FET Status Bits for 3.3-V and 12-V Channels
  • Load Current Monitors for 12-V and 3.3-V
  • 32-Pin QFN Package

The TPS2459 hot-plug controller performs all necessary power interface functions for an AdvancedMC™ (Advanced Mezzanine Card). A fully integrated 3.3-V channel provides inrush control, over-current protection, and FET ORing. A 12-V channel provides the same functions using external FETs and sense resistors. The 3.3-V current limit is factory set to AdvancedMC™ compliant levels while the 12-V current limit is programmed using external sense resistors. The accurate current sense comparators of the TPS2459 satisfy the narrow ATCA™ AdvancedMC™ current limit requirements.

The TPS2459 hot-plug controller performs all necessary power interface functions for an AdvancedMC™ (Advanced Mezzanine Card). A fully integrated 3.3-V channel provides inrush control, over-current protection, and FET ORing. A 12-V channel provides the same functions using external FETs and sense resistors. The 3.3-V current limit is factory set to AdvancedMC™ compliant levels while the 12-V current limit is programmed using external sense resistors. The accurate current sense comparators of the TPS2459 satisfy the narrow ATCA™ AdvancedMC™ current limit requirements.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
LM25066A 正在供货 具有 I2C 和 PMBus 及更高监控精度的 2.9V 至 17V 热插拔控制器 Hot-swap controller with accurate current monitoring and PMBus

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 3 V / 12 V Hot Swap and ORing Controller with I2C 数据表 (Rev. E) 2013年 5月 17日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
EVM 用户指南 TPS2459 Full-Featured AdvancedMC™ Slot Controller Evaluation Module 2009年 3月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
VQFN (RHB) 32 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频