DRV8311HEVM is a prototype evaluation module and is available in limited quantities.
DRV8311HEVM
DRV8311H 三相无刷电机驱动器评估模块
DRV8311HEVM
概述
DRV8311HEVM 提供三个半 H 桥集成式 MOSFET 驱动器,用于驱动具有 5A 峰值电流驱动的三相无刷直流 (BLDC) 电机,适用于 12V 直流电源轨或电池供电应用。
该器件集成了三个具有集成电流检测功能的电流检测放大器 (CSA),可感测 BLDC 电机的三相电流,从而实现出色的 FOC 和电流控制系统方案。
LaunchPad 连接允许使用 DRV8311 建立个人固件开发平台。这包括 LAUNCHXL-F280049C C2000 LaunchPad,用于与 DRV8311xEVM_InstaSPIN_Universal_GUI 连接。
特性
- 3V 至 20V 工作电压,5A 峰值电流驱动
- 用于三相低侧电流测量的集成 CSA
- 可支持 100mA 外部电流的集成 LDO
- 与 DRV8311S(SPI 器件变体)和 DRV8311P(tSPI 器件变体)兼容
- C2000 (LAUNCHXL-F280049C) InstaSPIN GUI 兼容性
BLDC 驱动器
C2000 实时微控制器
立即订购并开发
DRV8311HEVM — DRV8311H three-phase PWM motor driver evaluation module
MSP-MOTOR-CONTROL — MSP firmware solutions for motor control
BLDC sensorless FOC firmware for MSPM0G + motor driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
产品
Arm Cortex-M0+ MCU
BLDC 驱动器
步进电机驱动器
有刷直流 (BDC) 电机驱动器
硬件开发
评估板
文档
MSPM0 Motor Control Application Note
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
发布信息
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
最新信息
- Sensorless Field Oriented Control support for BLDC & PMSM motors with Three Shunt, Two Shunt and Single Shunt Configurations
- Initial Speed detection and Initial Position detection feature support
- Configurable Start up and Stop options to meet wide range of application needs.
- Dead Time Compensation for best acoustic performance at lower Motor speeds.
- Maximum Torque Per Ampere algorithm for efficiently driving Salient PMSM Motors
- Field Weakening to spin the motors beyond the Rated Speeds.
- Evaluation Motor Control GUI to quickly Tune and Test your motors.
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | DRV8311HEVM 用户指南 | PDF | HTML | 英语版 | 2022年 10月 11日 | ||
证书 | DRV8311HEVM EU RoHS Declaration of Conformity (DoC) | 2021年 9月 7日 |