MSP-MOTOR-CONTROL — MSP firmware solutions for motor control
支持的产品和硬件
产品
Arm Cortex-M0+ MCU
BLDC 驱动器
步进电机驱动器
有刷直流 (BDC) 电机驱动器
硬件开发
评估板
MSP-MOTOR-CONTROL — MSP firmware solutions for motor control
BLDC sensorless FOC firmware for MSPM0G + motor driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
产品
Arm Cortex-M0+ MCU
BLDC 驱动器
步进电机驱动器
有刷直流 (BDC) 电机驱动器
硬件开发
评估板
文档
MSPM0 Motor Control Application Note
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
发布信息
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
最新动态
- Sensorless Field Oriented Control support for BLDC & PMSM motors with Three Shunt, Two Shunt and Single Shunt Configurations
- Initial Speed detection and Initial Position detection feature support
- Configurable Start up and Stop options to meet wide range of application needs.
- Dead Time Compensation for best acoustic performance at lower Motor speeds.
- Maximum Torque Per Ampere algorithm for efficiently driving Salient PMSM Motors
- Field Weakening to spin the motors beyond the Rated Speeds.
- Evaluation Motor Control GUI to quickly Tune and Test your motors.