DRV8353RH-EVM
DRV8353RH 三相无刷直流智能栅极驱动器评估模块
DRV8353RH-EVM
概述
DRV8353RH-EVM 是基于 DRV8353RH 栅极驱动器和 CSD19532Q5B NexFET™ MOSFET 的 15A 三相无刷直流驱动级。
该模块具有单独的直流总线和相电压感应以及单独的低侧电流分流放大器,因此该评估模块非常适合无传感器 BLDC 算法。该模块通过集成式 0.35A 降压转换器为 MCU 提供 3.3V 电源。该驱动级具有 IDRIVE 配置和故障引脚,并通过具有特定电阻值的易于配置的硬件接口提供短路、过热、击穿和欠压保护。
特性
- 9 至 95V 工作电压
- 15A 连续/20A 峰值 H 桥输出电流
- 内部降压稳压器
- 三个单独的内部低侧电流分流放大器
- 提供 INSTASPIN FOC 固件
BLDC 驱动器
C2000 实时微控制器
开始使用
- Order the DRV8353RH evaluation module
- Read the DRV8353Rx-EVM user guide
立即订购并开发
DRV8353RH-EVM — DRV8353RH 三相无刷直流智能栅极驱动器评估模块
DRV8353RX-EVM-GUI-CLOUD — TI 资源管理器上的 DRV8353RX EVM GUI 云开发 - 用实时在线版本或下载版本进行评估(Chrome 或 Firefox)
MSP-MOTOR-CONTROL — MSP firmware solutions for motor control
BLDC sensorless FOC firmware for MSPM0G + motor driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
产品
Arm Cortex-M0+ MCU
BLDC 驱动器
步进电机驱动器
有刷直流 (BDC) 电机驱动器
硬件开发
评估板
文档
MSPM0 Motor Control Application Note
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
发布信息
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
最新信息
- Sensorless Field Oriented Control support for BLDC & PMSM motors with Three Shunt, Two Shunt and Single Shunt Configurations
- Initial Speed detection and Initial Position detection feature support
- Configurable Start up and Stop options to meet wide range of application needs.
- Dead Time Compensation for best acoustic performance at lower Motor speeds.
- Maximum Torque Per Ampere algorithm for efficiently driving Salient PMSM Motors
- Field Weakening to spin the motors beyond the Rated Speeds.
- Evaluation Motor Control GUI to quickly Tune and Test your motors.
SLVC736 — DRV8353RS/H-EVM Firmware
SLVC736 — DRV8353RS/H-EVM Firmware
产品
BLDC 驱动器
硬件开发
评估板
发布信息
SLVC737 — DRV8353RS/H-EVM GUI
SLVC737 — DRV8353RS/H-EVM GUI
产品
BLDC 驱动器
硬件开发
评估板
发布信息
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8353Rx-EVM User’s Guide (Rev. A) | 2018年 11月 13日 | |||
证书 | DRV8353RH-EVM EU RoHS Declaration of Conformity (DoC) | 2023年 3月 1日 | ||||
EVM 用户指南 | DRV8353Rx-EVM InstaSPIN™ Software Quick Start Guide (Rev. B) | 2018年 11月 16日 | ||||
用户指南 | DRV8353Rx-EVM GUI User’s Guide (Rev. B) | 2018年 11月 16日 |