DRV8889-Q1EVM
具有 1/256 微步进和失速检测功能的 DRV8889-Q1 汽车类步进驱动器评估模块
DRV8889-Q1EVM
概述
The DRV8889-Q1 evaluation module (EVM) allows easy evaluation of the DRV8889-Q1 device. The DRV8889-Q1 device is an integrated, dual H-bridge driver for automotive stepper motor applications.
The evaluation module allows the device to be configured for all of its functional modes including microstepping down to 1/256 step resolution, multiple decay modes for smart tuning, stall detection, and slip detection. An MSP430F2617 on the board provides the STEP, DIR (direction), and SPI signals to control the DRV8889-Q1. These settings are configured in the downloadable device GUI available for this EVM.
For more information on this evaluation module please refer to the DRV8889-Q1EVM hardware and GUI user guides.
特性
- 4.5-V to 40-V operating voltage range
- Full stepping and microstepping modes down to 1/256
- Programmable decay modes for stepper tuning, including dynamic decay and ripple control smart tuning modes
- Stall detection
- Slip detection
- DRV8889-Q1EVM board
- USB cable
步进电机驱动器
MSP430 微控制器
开始使用
- Order the DRV8889-Q1EVM evaluation module
- Download the DRV8889-Q1 software
- Read the user guide
立即订购并开发
DRV8889-Q1EVM — 具有 1/256 微步进和失速检测功能评估模块的 DRV8889-Q1 汽车类步进驱动器
MSP-MOTOR-CONTROL — MSP firmware solutions for motor control
BLDC sensorless FOC firmware for MSPM0G + motor driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
产品
Arm Cortex-M0+ MCU
BLDC 驱动器
步进电机驱动器
有刷直流 (BDC) 电机驱动器
硬件开发
评估板
文档
MSPM0 Motor Control Application Note
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
发布信息
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
最新信息
- Sensorless Field Oriented Control support for BLDC & PMSM motors with Three Shunt, Two Shunt and Single Shunt Configurations
- Initial Speed detection and Initial Position detection feature support
- Configurable Start up and Stop options to meet wide range of application needs.
- Dead Time Compensation for best acoustic performance at lower Motor speeds.
- Maximum Torque Per Ampere algorithm for efficiently driving Salient PMSM Motors
- Field Weakening to spin the motors beyond the Rated Speeds.
- Evaluation Motor Control GUI to quickly Tune and Test your motors.
SLVC796 — DRV8889-Q1EVM Software
SLVC796 — DRV8889-Q1EVM Software
硬件开发
评估板
发布信息
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8889-Q1 Evaluation Module User's Guide | 2019年 4月 17日 | |||
证书 | DRV8889-Q1EVM EU Declaration of Conformity (DoC) (Rev. A) | 2019年 11月 7日 | ||||
更多文献资料 | DRV8889-Q1EVM Software User's Guide (Rev. A) | 2019年 10月 10日 |