TIDA-050026-23882

24-Port (2-pair) power sourcing equipment reference design for multi-port applications

TIDA-050026-23882

设计文件

概述

This reference design showcases a Type-3, 30W, 2-Pair 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 30W per port for IEEE 802.3bt Type 3 applications and up to 60W per port for non-standard applications. Based on the MSP430F523x family, TI's TPS2388x FirmPSE system firmware provides a total system level solution for multi-port applications which reduces time to market and frees-up valuable software resources. This design supports port power management with priority, multiple power supplies, legacy PD detection, field upgradability, UART/I2C communication with the host, and more. TI’s FirmPSE system firmware GUI for this design enables the customization of production level PSE system firmware code with just a few clicks of a button and provides real-time communication to the system. In addition, two of these designs may be cascaded through the edge connectors in order to support up to 48-port PSE systems.

The full PoE Evaluation ecosystem includes the following (optional companion tools also listed):

  •  24 Port PoE PSE Evaluation System
    • PSEMTHR24EVM-081: Mother board for 24 Port PoE PSE applications (sold separately)
    • TPS23881EVM-083: TPS23881 daughter card for 24 port Type 3/Type 4 4-Pair (90W) PoE PSE applications (sold separately)
    • TPS23882EVM-084: TPS23882 daughter card for 24 port Type 3 2-Pair (30W) PoE PSE applications (sold separately)
    • PSEMCUDAUEVM-082: MSP430 daughter card for 24 Port PoE PSE applications (sold separately)
    • MSP-FET: Used with PSE system firmware GUI to flash code into MSP430 device (sold separately)
    • USB2ANY Interface Adapter: Used with PSE system software GUI for I2C/UART Interaction with PSEMCUDAU-082 daughter card (sold separately)
    • PSE system software code image
  • TPS2373 Evaluation Module for IEEE 802.3bt PoE PD Applications
  • TPS2372-4EVM Evaluation Module for IEEE 802.3bt PoE PD Applications
  • TPS2372-3 IEEE 802.3bt Type 3 PoE PD Evaluation Module for Lighting

特性
  • Configurable GUI and host interface
  • Multi-port power management
  • Ability to cascade two designs through edge connectors to enable 48-port PSE system
  • Supports multiple power supplies
  • Legacy PD capacitance measurement
输出电压选项 TIDA-050026-23882.1
Vin (Min) (V) 44
Vin (Max) (V) 57
Vout (Nom) (V) 48
Iout (Max) (A) 1.25
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type DC
Topology POE
??image.gallery.download_zh_CN?? 观看带字幕的视频 视频
Important note

TI’s FirmPSE System Firmware, GUI, Host Interface Protocol and FirmPSE advisory is available. Request now

TPS23882 product advisory and SRAM firmware update is available. Request now

设计文件和产品

设计文件

下载现成的系统文件,加快您的设计过程。

PDF | HTML
ZHCA962.PDF (2470 K)

参考设计概述和经过验证的性能测试数据

TIDM285.ZIP (1085 K)

设计布局和元件的详细原理图

TIDM286.ZIP (162 K)

设计元件、引用标识符和制造商/器件型号的完整列表

TIDM287.ZIP (865 K)

元件放置方式设计布局的详细原理图

TIDM289.ZIP (7222 K)

IC 元件的 3D 模型和 2D 图纸使用的文件

TIDCFO3.ZIP (11011 K)

包含设计 PCB 物理板层信息的设计文件

TIDM288.ZIP (6836 K)

用于生成 PCB 设计布局的 PCB 层图文件

产品

在设计中包括 TI 产品和可能的替代产品。

电源设备

TPS23882具有 SRAM 和 200mΩ RSENSE 的 3 类、2 线对、8 通道 PoE PSE 控制器

数据表: PDF | HTML
I2C 隔离器

ISO15412.5kVrms、隔离式单向时钟、双向 I2C 隔离器

数据表: PDF | HTML
MSP430 微控制器

MSP430F5234具有 128KB 闪存、8KB SRAM、比较器、DMA、UART/SPI/I2C、计时器和硬件乘法器的 25MHz MCU

数据表: PDF | HTML
串联电压基准

REF34252.5V 低温漂、低功耗小型串联电压基准

数据表: PDF | HTML
交流/直流和直流/直流控制器(外部 FET)

LM502013V 至 100V 宽输入电压、电流模式 PWM 升压、反激式、Sepic 控制器

数据表: PDF
并联电压基准

TLV431精度为 1.5% 的低电压可调节精密并联稳压器

数据表: PDF | HTML
数字隔离器

ISO7731EMC 性能优异的三通道、2/1、增强型数字隔离器

数据表: PDF | HTML
模拟电流检测放大器

INA240具有增强的 PWM 抑制能力的 -4V 至 80V、双向、超精密电流检测放大器

数据表: PDF | HTML
理想二极管/ORing 控制器

LM5050-15V 至 75V、400uA IQ ORing FET 控制器

数据表: PDF | HTML
监控器和复位 IC

TPS3890具有可编程延迟的低静态电流、1% 精度监控器

数据表: PDF | HTML
线性和低压降 (LDO) 稳压器

TPS7A4001具有使能功能的 50mA、100V、低 IQ、可调节低压降稳压器

数据表: PDF | HTML

开始开发

硬件

子卡

TPS23882EVM-084 — TPS23882 24 端口 PSE 系统的型号-3、30 瓦、双对 PSE 子卡

TPS23882EVM-084 是用于评估 TPS23882 的 24 端口(24 通道)子卡,后者是一款带有 200mΩ 传感电阻器的 2 线对 3 类 8 通道以太网供电 (PoE) PSE。该子卡可为高端口数应用(如园区和分支交换机、网络录像机)中的 TPS23882 提供评估和参考电路。

登录以订购
In stock / Out of stock
数量限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
TI.com 上无现货
子卡

PSEMCUDAUEVM-082 — 适用于 24 端口 IEEE 802.3bt 就绪型 PSE 系统的 MCU 子卡

PSEMCUDAUEVM-082 是 TI 的 TPS23881 和 TPS23882 24 端口参考设计的 MSP430 MCU 子卡。该子卡以及 GUI 可支持使用 TI 的生产就绪型系统固件 FirmPSE(可提供端口电源管理等系统特性)和多个电源。

登录以订购
In stock / Out of stock
数量限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
TI.com 上无现货
评估板

PSEMTHR24EVM-081 — 适用于 24 端口 IEEE 802.3bt 就绪型 PSE 系统的主板

PSEMTHR24EVM-081 是 TPS23881 和 TPS23882 PSE 控制器的基板。该基板包含 24 个 2 线对/4 线对端口,可用于发送高达 30W/端口(对于 IEEE 802.3at 应用)和 90W/端口(对于 IEEE 802.3bt 应用)的功率。

登录以订购
In stock / Out of stock
数量限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
TI.com 上无现货
子卡

FIRMPSEEVM2P-BDL — TPS23882EVM-084 + PSEMCUDAUEVM-082 + PSEMTHR24EVM-081 捆绑包

TPS23882EVM-084 是用于评估 TPS23882 的 24 端口(24 通道)子卡,后者是一款带有 200mΩ 传感电阻器的 2 线对 3 类 8 通道以太网供电 (PoE) PSE。该子卡可为高端口数应用(如园区和分支交换机、网络录像机)中的 TPS23882 提供评估和参考电路。

技术文档

未找到结果。请清除搜索,并重试。
查看所有 4
类型 标题 下载最新的英文版本 日期
应用简报 Choosing PoE PSE System Software Solutions PDF | HTML 2021年 8月 3日
技术文章 Get more out of your power supply with port power management PDF | HTML 2019年 11月 11日
设计指南 适用于多端口应用的 24 端口(2 对)电源设备 参考设计 PDF | HTML 英语版 2019年 10月 28日
模拟设计期刊 Challenges and solutions for PoE systems in Ethernet switches 2019年 9月 30日

相关设计资源

硬件开发

评估板
USB2ANY USB2ANY 接口适配器
硬件编程工具
MSP-FET MSP430 闪存仿真工具

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题
查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频