Evaluate the CC1200 transceiver
Evaluate CC1200 performance with our development kits, evaluation modules, and evaluation boards.
开发套件
CC1200DK — CC1200 开发套件
TI.com 上无现货
子卡
CC1200EMK-420-470 — CC1200 评估模块套件 420-470 MHz
Evaluating operation of CC1200 in 420-470 MHz range.
TI.com 上无现货
子卡
CC1200EMK-868-930 — CC1200 评估模块套件 868-930 MHz
Evaluating operation of CC1200 in 868-930 MHz range and already have the SMARTRFTRXEBK.
TI.com 上无现货
评估板
SMARTRFTRXEBK — SmartRF 收发器评估板
Evaluating evaluation module kits without the CC1200DK.
TI.com 上无现货
接口适配器
BOOST-CCEMADAPTER — EM 适配器 BoosterPack
TI.com 上无现货
硬件编程工具
MSP-FET — MSP430 闪存仿真工具
TI.com 上无现货
计算工具
SMARTRF-STUDIO-7 — SmartRF Studio
SMARTRF-STUDIO-7 — SmartRF Studio
版本: 2.30.0
发布日期: 18 十二月 2023
校验和
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
接口适配器
子卡
文档
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
发布信息
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新信息
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Various improvements and bug-fixes