|
|
|
|
另请参阅
产品信息特性
Infineon Is a trademark of Texas. 说明
The AFE5804 is a complete analog front-end device specifically designed for ultrasound systems that require low power and small size. The AFE5804 consists of eight channels, including a low-noise amplifier (LNA), voltage-controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12-bit analog-to-digital converter (ADC) with low voltage differential signaling (LVDS) data outputs. The LNA gain is set for 20dB gain and has excellent noise and signal handling capabilities, including fast overload recovery. VCA gain can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the AFE5804. The PGA can be programmed for gains of 20dB, 25dB, 27dB, and 30dB. The internal low-pass filter can also be programmed to 12.5MHz or 17MHz. The LVDS outputs of the ADC reduce the number of interface lines to an ASIC or FPGA, thereby enabling the high system integration densities desired for portable systems. The ADC can either be operated with internal or external references. The ADC also features a signal-to-noise ratio (SNR) enhancement mode that can be useful at high gains. The AFE5804 is available in a 15mm × 9mm, 135-ball BGA package that is Pb-free (RoHS-compliant) and green. It is specified for operation from 0°C to +85°C. |
| 价格(美元) | 封装 | 样片 | ||||
| 器件 | 状态 | 温度 (oC) | 价格(美元) | Quantity | 封装 | 引脚 | 封装数量 | 封装载体 | 样片 |
| AFE5804ZCF | ACTIVE | 0 to 70 | 52.70 | 1ku | BGA (ZCF) | 135 | 160 | JEDEC TRAY (10+1) | 请与TI分销商或销售办事处联系申请样片 |
建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。
| 产品目录 | DPPM / MTBF / FIT 率 | ||||
| 器件 | 环保计划* | 铅/焊球涂层 | MSL 等级/回流焊峰 | 详细信息 | 详细信息 |
| AFE5804ZCF | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | 查看 | 查看 |
* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。
如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。
| 名称 | 型号 | 公司 | 工具/软件类型 |
| 8 通道串行 LVDS 解串器 | ADSDESER-50EVM | Texas Instruments | 开发电路板/EVM |
| AFE5804EVM 评估模块 | AFE5804EVM | Texas Instruments | 开发电路板/EVM |
| TSW1250EVM 高速 LVDS 解串器和分析系统 | TSW1250EVM | Texas Instruments | 开发电路板/EVM |
| 型号 | 名称 | 产品系列 | 注释 |
| AFE5805 | 用于超声波的 8 通道模拟前端 | 器件与被比较器件具有相同的功能和引脚排列,但并不完全等效。 Same functionality and pinout to AFE5804 with lower noise at 0.85nV/rtHz | |
| TX734 | 4 通道、3 级 RTZ、+/-75V、2A 集成超声脉冲发生器 | SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | Pulser for Ultrasound Systems |