AFE5851 状态: PREVIEW

具有 ADC 的 16 通道 VGA

      
         
此产品变更时通知我


数据表

Download - PDF Icon
  • 16 CHANNEL VARIABLE GAIN AMPLIFIER (VGA) WITH OCTAL HIGH SPEED ADC (afe5851.pdf, 528 KB)
    2008年 9月 23日 下载(英文內容)

 AFE5801 AFE5804 AFE5805 AFE5851
Input Voltage Noise(Typ)(nV/rtHz)5  1.23  0.85  5  
Input Range(Typ)(mVpp)2000  280  250  1000  
Power Dissipation(Typ)(mW)50  101  122  39  
Gain Control Range(Typ)(dB)36  46  46  36  
Total Max Gain(Typ)(dB)30  49  50  30  
HD2 Distortion(Typ)(dB)-56  -45  -45  -56  
Overload Recovery(clock cycle) 1  1   
Gain Error(Typ)(dB) +/-0.5  +/- 0.5   
Resolution(Bits)12  12  12  12  
Number of Channels8  8  8  16  
 样片样片样片样片
 无库存无库存无库存无库存

产品信息

特性

  • 16 Variable Gain Amplifiers (VGA)
    • 16 Single-Ended Buffered Inputs With 1VPP Maximum Swing
    • 5nV/√>Hz VCA Input Noise (30dB Gain).
    • Variable Gain -6dB to 30dB With 0.125dB Steps
    • Digital Gain Control
  • 2nd Order Anti-Aliasing Filter With Programmable Cut-Off Frequency (10, 14, 20MHz).
  • Clamping
  • Analog-to-Digital Converter (ADC)
    • Octal channel 12-bit, 65 MSPS
    • 32.5 MSPS Maximum per Input Channel
    • 2 VGA Outputs Alternately Sampled by Each ADC
    • Internal and External Reference Support
    • No External Decoupling Required for References
    • Serial LVDS Outputs
  • 1.8-V and 3.3-V Supply
  • 39 mW Total Power per Channel at 32.5 MSPS
  • 64-QFN Package (9mm × 9mm)
  • APPLICATIONS
    • Imaging: Ultrasound, PET
  • RELATED DEVICES
    • AFE5801: Octal VGA+ADC, 65 MSPS/channel

说明

The AFE5851 is an analog front-end targeting applications where the power and level of integration are critical. The device contains 16 variable gain amplifiers (VGA), followed by an octal high speed (up to 65 MSPS) analog to digital converter (ADC).

Each of the 16 single ended inputs is buffered, accepts up to 1VPP maximum input swing and it is followed by a VGA with a gain range from -6dB to 30dB. The VGA gain is digitally controlled and the gain curves versus time can be stored in memory, integrated within the device using the serial interface.

A selectable clamping and anti-alias low pass filter (with 6dB attenuation at 10, 14 or 20MHz) is also integrated between the VGA and ADC for every channel. The VGA/anti-alias filter outputs are differential (limited to 2 VPP) and drive the on-board 12-bit 65MSPS ADC that is shared between two VGAs to optimize the power dissipation. Each VGA output is sampled at alternate clock cycles, making the effective sampling frequency half the input clock rate. The ADC also scales down its power consumption should a lower sampling rate be selected.

The ADC outputs are serialized in LVDS streams further minimizing power and board area. The AFE5851 is available in a 64-pin QFN package (9x9mm2) and is specified over the full industrial temperature range (-40°C to 85°C).

    

定价/封装/CAD 设计工具/样片

封装样片
器件状态温度 (oC)封装 | 引脚顶端标记样片
AFE5851IRGCRPREVIEW0 to 70VQFN (RGC) | 64 查看
AFE5851IRGCTPREVIEW0 to 70VQFN (RGC) | 64 查看

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
AFE5851IRGCR      查看
AFE5851IRGCT      查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

  • 16 CHANNEL VARIABLE GAIN AMPLIFIER (VGA) WITH OCTAL HIGH SPEED ADC (afe5851.pdf, 528 KB)
    2008年 9月 23日 下载(英文內容)

白皮书

View White Papers for 成像

更多文献资料

查看 成像 的更多文献资料

 辅助产品 -可与 AFE5851 一起使用
型号名称产品系列注释
TX734 4 通道、3 级 RTZ、+/-75V、2A 集成超声脉冲发生器 SWITCHES AND MULTIPLEXERS- ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) Pulser for Ultrasound Systems  

相关应用产品

所有应用产品

支持和社区

其它支持资源