CC1101 状态: ACTIVE

低功耗(低于 1GHz)射频收发器

      
         
此产品变更时通知我


数据表

Download - PDF Icon
  • CC1101 Data Sheet (cc1101.pdf, 1257 KB)
    2008年 12月 1日 下载(英文內容)
  • CC1101 Errata Note (swrz020.pdf, 160 KB)
    2007年 6月 21日 下载(英文內容)

 CC1101CC1150 
Frequency(Min)(MHz)300, 387, 779  300, 400, 800  
Frequency(Max)(MHz)348, 464, 928  348, 464, 928  
Standby Current(uA)0.2   
Operating Voltage(Min)(V)1.8  1.8  
Operating Voltage(Max)(V)3.6  3.6  
Pin/Package20QFN  16QFN  
Modulation TechniquesFSK, OOK, MSK, GFSK  FSK, OOK, MSK, GFSK  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Current Consumption (RX)(mA)14   
Current Consumption (TX)(mA)15  15.9  
FSK Data Rate(Max)(kbps)500  500  
Receiver Sensitivity (FSK)(dBm)-111   
Programmable Output Power Ranging From(dBm)-30 to 10  -30 to 10  
RSSI OuputDigital   
Antenna ConnectionDifferential  Differential  
Frequency RangeSub1-GHz   
TX Power(Max)(dDm)12  12  
Sensitivity (Best)(dBm)-112   
RX Current (Lowest)(mA)14   
Wakeup Time (PD-->RX/TX)(uS)240  240  
Data Rate (Max)(Max)(kbps)500  500  
Device TypeTransceiver  Transmitter  
 样片样片
 库存库存

评估了此产品的客户还评估了

  • CC1100: 针对低功耗无线应用设计的高度集成多通道射频收发器
  • CC2500: 针对 2.4GHz ISM 频带低功率无线应用设计的低成本、低功耗 2.4GHz 射频收发器
  • TMS320F2812: 具有闪存的 32 位数字信号控制器
  • TPS5430: 5.5V 至 36V 输入,3A 降压转换器

产品信息

特性

  • RF Performance
    • High sensitivity (–111 dBm at 1.2 kBaud, 868 MHz, 1% packet error rate)
    • Low current consumption (14.7 mA in RX, 1.2 kBaud, 868 MHz)
    • Programmable output power up to +10 dBm for all supported frequencies
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency bands: 300-348 MHz, 387-464 MHz and 779-928 MHz
  • Analog Features
    • 2-FSK, GFSK, and MSK supported as well as OOK and flexible ASK shaping
    • Suitable for frequency hopping systems due to a fast settling frequency synthesizer: 90µs settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the received center frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one ‘burst’ transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400 nA sleep mode current consumption
    • Fast startup time: 240µs from sleep to RX or TX mode (measured on EM reference design [2] and [3])
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components: Completely on-chip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4×4 mm package, 20 pins)
    • Suited for systems targeting compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
    • Suited for systems targeting compliance with the Wireless MBUS standard EN 13757-4:2005
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • Ultra low-power wireless applications operating in the 315/433/868/915 MHz ISM/SRD bands
    • Wireless alarm and security systems
    • Industrial monitoring and control
    • Wireless sensor networks
    • AMR – Automatic Meter Reading
    • Home and building automation
    • Wireless MBUS

说明

The CC1101 is a low-cost sub- 1 GHz transceiver designed for very low-power wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315, 433, 868, and 915 MHz, but can easily be programmed for operation at other frequencies in the 300-348 MHz, 387-464 MHz and 779-928 MHz bands.

CC1101 is an improved and code compatible version of the CC1100 RF transceiver. The main improvements on the CC1101 include:

  • Improved spurious response
  • Better close-in phase noise improving Adjacent Channel Power (ACP) performance
  • Higher input saturation level
  • Improved output power ramping
  • Extended frequency bands of operation, i.e.
    CC1100: 400-464 MHz and 800-928 MHz
    CC1101: 387-464 MHz and 779-928 MHz

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 500 kBaud.

CC1101 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of CC1101 can be controlled via an SPI interface. In a typical system, the CC1101 will be used together with a microcontroller and a few additional passive components.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
CC1101RTKACTIVE-40 to 852.35 | 100uQFN (RTK) | 20 查看 490 | JEDEC TRAY (5+1) 下载此符号的 CAD 格式采购样片
CC1101RTKG3ACTIVE-40 to 852.35 | 100uQFN (RTK) | 20 查看 490 | JEDEC TRAY (5+1) 采购样片
CC1101RTKRACTIVE-40 to 852.35 | 100uQFN (RTK) | 20 查看 2500 | LARGE T&R 下载此符号的 CAD 格式
CC1101RTKRG3ACTIVE-40 to 852.35 | 100uQFN (RTK) | 20 查看 2500 | LARGE T&R 请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
CC1101RTK截至 6:15 PM GMT, 2009年 1月 6日截至 6:15 PM GMT, 2009年 1月 6日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* 12 Weeks无报告
查看经销商
   
CC1101RTKG3截至 6:15 PM GMT, 2009年 1月 6日截至 6:15 PM GMT, 2009年 1月 6日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* 12 Weeks无报告
查看经销商
   
CC1101RTKR截至 6:15 PM GMT, 2009年 1月 6日截至 6:15 PM GMT, 2009年 1月 6日
 库存在制数量 | 日期交货周期地区公司库存采购
 0*  12 Weeks 中国WPI >1k
CC1101RTKRG3截至 6:15 PM GMT, 2009年 1月 6日截至 6:15 PM GMT, 2009年 1月 6日
 库存在制数量 | 日期交货周期地区公司库存采购
 0* 12 Weeks无报告
查看经销商
   

查看中国经销商

* 我们的信息每天更新,如果这无法满足您的需求, 请尽早与我们联系 有关实时库存信息, 您也可以联系 TI 授权分销商 包括 上述所列 的那些授权经销商。

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
CC1101RTK 符合 RoHS Green (RoHS & no Sb/Br) Cu Post-plate Level-3-260C-168 HR查看查看
CC1101RTKG3 符合 RoHS Green (RoHS & no Sb/Br) Cu Post-plate Level-3-260C-168 HR查看查看
CC1101RTKR 符合 RoHS Green (RoHS & no Sb/Br) Cu Post-plate Level-3-260C-168 HR查看查看
CC1101RTKRG3 符合 RoHS Green (RoHS & no Sb/Br) Cu Post-plate Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

  • CC1101 Data Sheet (cc1101.pdf, 1257 KB)
    2008年 12月 1日 下载(英文內容)
  • CC1101 Errata Note (swrz020.pdf, 160 KB)
    2007年 6月 21日 下载(英文內容)

应用手册

  • AN058 - 天线选择指南 (zhca070.htm, 8 KB)
    2008年 10月 16日 摘要, 查看英文版本
  • AN069 - Low Cost Long Range One Way Audio Communications at 900 MHz (swra237a.htm, 8 KB)
    2008年 12月 8日 摘要(英文內容)
  • DN024 – 868 MHz and 915 MHz Meandering Monopole PCB antenna (swra227a.htm, 8 KB)
    2008年 11月 12日 摘要(英文內容)
  • DN023 – 868 MHz and 915 MHz PCB inverted-F antenna (swra228a.htm, 8 KB)
    2008年 11月 12日 摘要(英文內容)
  • AN068 - Design Steps and Results for Changing PCB Layer Thickness (swra236.htm, 8 KB)
    2008年 11月 10日 摘要(英文內容)
  • AN067 - Wireless MBUS Implementation with cc1101 and MSP430 (swra234a.htm, 8 KB)
    2008年 11月 6日 摘要(英文內容)
  • DN111 - Current Consumption for a Polling Receiver (swra207.htm, 8 KB)
    2008年 7月 10日 摘要(英文內容)
  • DN022_CC11xx_OOK_Register_Settings (swra215.htm, 8 KB)
    2008年 6月 23日 摘要(英文內容)
  • DN018 -- Range Measurements in an Open Field Environment (swra169a.htm, 8 KB)
    2008年 4月 15日 摘要(英文內容)
  • DN016 -- Compact Antenna Solution for 868/915 MHz (swra160a.htm, 9 KB)
    2008年 4月 8日 摘要(英文內容)
  • DN017 -- CC11xx 868/915 MHz RF Matching (swra168a.htm, 8 KB)
    2008年 3月 31日 摘要(英文內容)
  • AN047--CC1100 CC2500 Wake on Radio (swra126a.htm, 8 KB)
    2008年 3月 13日 摘要(英文內容)
  • DN013 -- Programming output powers on CC1101 (swra151a.htm, 8 KB)
    2008年 1月 2日 摘要(英文內容)
  • DN107 -- DMA and Radio Configuration (swra164.htm, 8 KB)
    2007年 12月 21日 摘要(英文內容)
  • DN006 --CC11xx Settings for FCC15.247 Solutions (swra123a.htm, 8 KB)
    2007年 12月 17日 摘要(英文內容)
  • DN005 CC11xx Sensitivity versus Frequency Offset (swra122a.htm, 8 KB)
    2007年 12月 17日 摘要(英文內容)
  • AN50 -- Using the CC1101 in the European 868MHz SRD band (swra146a.htm, 8 KB)
    2007年 10月 25日 摘要(英文內容)
  • DN500 -- Packet Transmission Basics (swra109b.htm, 8 KB)
    2007年 10月 24日 摘要(英文內容)
  • DN506 GDO Pin Usage (swra121a.htm, 8 KB)
    2007年 10月 22日 摘要(英文內容)
  • DN505 -- RSSI interpretation and timing (swra114b.htm, 8 KB)
    2007年 10月 22日 摘要(英文內容)
  • DN504 -- FEC Implementation (swra113a.htm, 8 KB)
    2007年 10月 22日 摘要(英文內容)
  • DN503 -- SPI Access (swra112b.htm, 8 KB)
    2007年 10月 22日 摘要(英文內容)
  • DN502 -- CRC Implementation (swra111b.htm, 8 KB)
    2007年 10月 22日 摘要(英文內容)
  • DN501 -- PATABLE Access (swra110a.htm, 8 KB)
    2007年 10月 22日 摘要(英文內容)
  • DN015 – Permanent Frequency Offset Compensation (swra159.htm, 8 KB)
    2007年 10月 22日 摘要(英文內容)
  • DN011 -- RF Module Testing using SmartRF_Studio (swra149.htm, 8 KB)
    2007年 10月 4日 摘要(英文內容)
  • DN010 -- Close-in reception with CC1101 (swra147.htm, 8 KB)
    2007年 7月 16日 摘要(英文內容)
  • DN009 – Upgrading from CC1100 to CC1101 (swra145.htm, 8 KB)
    2007年 7月 16日 摘要(英文內容)
  • AN049 -- Software for CC1100/CC2500 and MSP430 – Examples and Function Library (swra141.htm, 8 KB)
    2007年 5月 31日 摘要(英文內容)
  • DN300 -- SmartRF04EB Troubleshooting (swra105a.htm, 8 KB)
    2007年 4月 17日 摘要(英文內容)
  • DN008 868 and 915 MHz PCB Antenna (swru121.htm, 8 KB)
    2007年 3月 23日 摘要(英文內容)
  • DN400 -- Interfacing CC1100 - CC2500 with MSP430 (swra116.htm, 8 KB)
    2006年 12月 20日 摘要(英文內容)
  • DN303 -- Cleanup of Installed PC Tools (swra108.htm, 8 KB)
    2006年 12月 20日 摘要(英文內容)
  • DN302 -- Register View in SmartRF Studio (swra107.htm, 8 KB)
    2006年 12月 20日 摘要(英文內容)
  • DN301 -- Code Export From SmartRF Studio (swra106.htm, 8 KB)
    2006年 12月 20日 摘要(英文內容)
  • DN002 -- Practical Sensitivity Testing (swra097.htm, 8 KB)
    2006年 12月 20日 摘要(英文內容)
  • DN001 -- Antenna measurment With Network Analyzer (swra096.htm, 8 KB)
    2006年 12月 20日 摘要(英文內容)
  • AN001 -- SRD regulations for license free transceiver operation (swra090.htm, 8 KB)
    2006年 2月 1日 摘要(英文內容)
  • AN003 -- SRD Antennas (swra088.htm, 8 KB)
    2006年 2月 1日 摘要(英文內容)
  • AN014 -- Frequency Hopping Systems (swra077.htm, 8 KB)
    2006年 2月 1日 摘要(英文內容)
  • AN021 -- Voltage Level Conversion (swra071.htm, 8 KB)
    2006年 2月 1日 摘要(英文內容)
  • LC Filter with Improved High-Frequency Attenuation (swra064.htm, 8 KB)
    2006年 2月 1日 摘要(英文內容)

查看 低于 1GHz 的应用手册

用户指南

  • CC1101EM868-915MHz Reference Design 1.0 (swrr045.zip, 360 KB)
    2007年 7月 6日 zip(英文內容)
  • CC1100/CC1150DK & CC2500/CC2550DK Development Kit Examples and Libraries User Ma (swru109a.pdf, 406 KB)
    2007年 1月 12日 下载(英文內容)

更多文献资料

  • CC1110EM Meander Antenna Reference Design 1.0 (swrr059.zip, 417 KB)
    2008年 11月 12日 zip(英文內容)
  • CC1110EM IIFA Reference Design 1.0 (swrr058.zip, 955 KB)
    2008年 11月 12日 zip(英文內容)
  • MSP430 Ultra-Low-Power MCUs and Low-Power RF Devices (slyt265d.pdf, 167 KB)
    2008年 10月 28日 下载(英文內容)
  • CC1101 Reliability Report (swrk016.pdf, 41 KB)
    2008年 2月 26日 下载(英文內容)
  • CC1101 Material content  (swrd056.pdf, 119 KB)
    2007年 7月 16日 下载(英文內容)

参考设计

说明 型号 公司
CC1101EM 315 和 433MHz 参考设计 CC1101EM433_REFDES Texas Instruments
CC1101EM 868 和 915MHz 参考设计 CC1101EM868-915_REFDES Texas Instruments

工具与软件

名称型号 公司 工具/软件类型
SimpliciTI 网络协议SIMPLICITITexas Instruments免费评估工具
433MHz CC1101 开发套件CC1101DK433Texas Instruments开发电路板/EVM
433MHz CC1101 评估模块CC1101EMK433Texas Instruments开发电路板/EVM
868-915MHz CC1101 开发套件CC1101DK868-915Texas Instruments开发电路板/EVM
868-915MHz CC1101 评估模块CC1101EMK868-915Texas Instruments开发电路板/EVM
SmartRF Studio DownloadSMARTRFTM-STUDIOTexas Instruments软件工具
射频协议软件包监听器PACKET-SNIFFERTexas Instruments软件工具
  • CC1100 CC1101 CC2500 Examples Libraries(swrc021e.zip, 737 KB )
               2007年 12月 21日 zip(英文內容)

 替代产品 -与 CC1101 相似
评估了此产品的客户还评估了...
型号名称 注释
CC1100针对低功耗无线应用设计的高度集成多通道射频收发器TI 客户还评估了此产品。
 辅助产品 -可与 CC1101 一起使用
评估了此产品的客户还评估了...
型号名称产品系列注释
CC2500针对 2.4GHz ISM 频带低功率无线应用设计的低成本、低功耗 2.4GHz 射频收发器Low Power RF ICs-2.4 GHZTI 客户还评估了此产品。
TMS320F2812具有闪存的 32 位数字信号控制器C2000™ 32-BIT MICROCONTROLLERS-F282X FIXED POINT MCUTI 客户还评估了此产品。
TPS54305.5V 至 36V 输入,3A 降压转换器DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI 客户还评估了此产品。
MSP430F161116 位超低功耗 MCU,具有 48kB 闪存、10240B RAM、12 位 ADC、双 DAC、2 USART、I2C、HW Mult 和 DMAMSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X1XX - FLASH/ROM NO LCDTI 客户还评估了此产品。
MSP430F161216 位超低功耗 MCU,具有 55kB 闪存、5120B RAM、12 位 ADC、双 DAC、2 个 USART、I2C、HW Mult 和 DMAMSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X1XX - FLASH/ROM NO LCDTI 客户还评估了此产品。
MSP430F24716 位超低功耗微控制器,具有 32KB 闪存、4KB RAM、12 位 ADC、2 个 USCI 和 HW 乘法器MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCDTI 客户还评估了此产品。
OPA2277高精度运算放大器PRECISION AMPLIFIERS-LOW OFFSET VOLTAGETI 客户还评估了此产品。
TLV320AIC23B具有耳机放大器的低功耗立体声音频编解码器AUDIO CONVERTERS AND CODECS-AUDIO CODECTI 客户还评估了此产品。
TPS54310具有可调节输出电压的低输入电压 3A 同步降压转换器DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI 客户还评估了此产品。
TS3USB221具有单使能端的高速 USB 2.0 (480Mbps) 1:2 多路复用器/多路解复用器开关SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)TI 客户还评估了此产品。

相关应用产品

所有应用产品

支持和社区

视频

Support Community-Video
Low Power RF E2E Video – SimpliciTI
Added: 4 months ago
Views:352
Duration:04:20
Rating: Video Rating - TI Community
Sign in to rate this video
 
Support Community-Video
Low Power RF Product - CC1111
Added: 4 months ago
Views:300
Duration:03:51
Rating: Video Rating - TI Community
Sign in to rate this video
 

其它支持资源