CC2500 状态: ACTIVE

针对 2.4GHz ISM 频带低功率无线应用设计的低成本、低功耗 2.4GHz 射频收发器

      Chipcon
         
此产品变更时通知我


数据表

Download - PDF Icon

 CC2500CC2550 
Frequency(Min)(MHz)2400  2400  
Frequency(Max)(MHz)2483  2483  
Operating Voltage(Min)(V)1.8  1.8  
Operating Voltage(Max)(V)3.6  3.6  
Pin/Package20QFN  16QFN  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Current Consumption (RX)(mA)12.8   
Current Consumption (TX)(mA)21.6  22.8  
Programmable Output Power Ranging From(dBm)-20 to 1  -20 to 1  
RSSI OuputDigital   
Frequency Resolution(MHz)0.427  0.427  
Data Rate(Max)(Mbps)0.5  0.5  
Data Buffering64 bytes (TX)  64 bytes  
RF Chip InterfaceDifferential  Differential  
Device TypeTransceiver  Transmitter  
Frequency Range2.4GHz   
TX Power(dBm)0   
RX Current (Lowest)(mA)12.8   
Sensitivity (Best)(dBm)-104   
Wakeup Time (PD-->RX/TX)(uS)240  240  
Data Rate (Max)(kbps)500  500  
 样片样片
 库存库存

产品信息

特性

  • RF Performance
    • High sensitivity (-104 dBm at 2.4 kBaud, 1% packet error rate)
    • Low current consumption (13.3 mA in RX, 250 kBaud, input well above sensitivity limit)
    • Programmable output power up to +1 dBm
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the received centre frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to RX or TX mode (measured on EM design)
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 20 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer Electronics
    • Wireless game controllers
    • Wireless audio
    • Wireless keyboard and mouse
    • RF enabled remote controls

说明

The CC2500 is a low-cost 2.4 GHz transceiver designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 500 kBaud.

CC2500 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication and wake-on-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of CC2500 can be controlled via an SPI interface. In a typical system, the CC2500 will be used together with a microcontroller and a few additional passive components.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
CC2500-RTR1ACTIVE-40 to 852.15 | 100uQFN (RTK) | 20 查看 3000 | LARGE T&R 下载此符号的 CAD 格式
CC2500-RTY1ACTIVE-40 to 852.35 | 100uQFN (RTK) | 20 查看 92 | TUBE 下载此符号的 CAD 格式
CC2500RTKACTIVE-40 to 852.35 | 100uQFN (RTK) | 20 查看 92 | TUBE 下载此符号的 CAD 格式
CC2500RTKG3ACTIVE-40 to 852.35 | 100uQFN (RTK) | 20 查看 92 | TUBE 请与TI分销商或销售办事处联系申请样片
CC2500RTKRACTIVE 2.15 | 100uQFN (RTK) | 20 查看 3000 | LARGE T&R 下载此符号的 CAD 格式
CC2500RTKRG3ACTIVE 2.15 | 100uQFN (RTK) | 20 查看 3000 | LARGE T&R 请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
CC2500-RTR1截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
CC2500-RTY1截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
CC2500RTK截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks 中国WPI 142
CC2500RTKG3截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   
CC2500RTKR截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks 中国WPI >1k
CC2500RTKRG3截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 12 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
CC2500-RTR1 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2500-RTY1 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2500RTK 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2500RTKG3 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2500RTKR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2500RTKRG3 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

CC2500 最新技术文档 Help

数据表

应用手册

查看 2.4 GHz 的应用手册

用户指南

选择指南

勘误表

更多文献资料

参考设计

说明 型号 公司
CC2500 参考设计(62mil 层间距) CC2500_REFDES_062 Texas Instruments
CC2500EM 参考设计 CC2500EM_REFDES Texas Instruments
CC25XXEM 参考设计 CC25XXEM_REF_DES Texas Instruments

工具与软件

名称型号 公司 工具/软件类型
符合 SimpliciTI 的协议堆栈SIMPLICITITexas Instruments免费评估工具
CC2500/CC2550DK 开发套件CC2500-CC2550DKTexas Instruments开发电路板/EVM
CC2500EMK Evaluation Module 2.4 GHzCC2500EMKTexas Instruments开发电路板/EVM
CC2550EMK 模拟评估套件CC2550EMKTexas Instruments开发电路板/EVM
CC2590 评估模块套件CC2590EMKTexas Instruments开发电路板/EVM
CC2591EMK 评估模块套件CC2591EMKTexas Instruments开发电路板/EVM
MSP430 2.4GHz 无线目标板EZ430-RF2500TTexas Instruments开发电路板/EVM
MSP430 太阳能收集开发工具EZ430-RF2500-SEHTexas Instruments开发电路板/EVM
MSP430 无线开发工具EZ430-RF2500Texas Instruments开发电路板/EVM
SmartRF Studio DownloadSMARTRFTM-STUDIOTexas Instruments软件工具
SmartRF 协议软件包监听器PACKET-SNIFFERTexas Instruments软件工具

Ultra-Low-Power Microcontrollers  

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here