CC2520 状态: ACTIVE

二代 2.4GHz ZigBee/IEEE 802.15.4 射频收发器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 CC2520
Current Consumption (RX)(mA)18.5  
Current Consumption (TX)(mA)25.8  
Data Buffering2x 128 byte (TX /RX)  
Data Rate(Max)(kbps)250  
Frequency Resolution(MHz)1  
Frequency(Min)(MHz)2394  
Frequency(Max)(MHz)2507  
Modulation TechniquesDSSS  
Operating Temp Range(Celsius)-40 to 125  
Operating Voltage(Min)(V)1.8  
Operating Voltage(Max)(V)3.8  
Programmable Output Power Ranging From(dBm)-20 to +5  
Pin/Package28QFN  
RatingCatalog  
RF Chip InterfaceDifferential  
RSSI OuputDigital  
Device TypeTransceiver  
Frequency Range2.4GHz  
Sensitivity (Best)(dBm)-98  
RX Current (Lowest)(mA)18.5  
Wakeup Time (PD-->RX/TX)(uS)500  
TX Power(Max)(dBm)4  
 样片
 库存

产品信息

特性

  • APPLICATIONS
    • IEEE 802.15.4 systems
    • ZigBee® systems
    • Industrial monitoring and control
    • Home and building automation
    • Automatic Meter Reading
    • Low-power wireless sensor networks
    • Set-top boxes and remote controls
    • Consumer electronics
  • KEY FEATURES
    • State-of-the-art selectivity/co-existence
      Adjacent channel rejection: 49 dB
      Alternate channel rejection: 54 dB
    • Excellent link budget (103dB)
      400 m Line-of-sight range
    • Extended temp range (–40 to +125°C)
    • Wide supply range: 1.8 V – 3.8 V
    • Extensive IEEE 802.15.4 MAC hardware
      support to offload the microcontroller
    • AES-128 security module
    • CC2420 interface compatibility mode
  • Low Power
    • RX (receiving frame, –50 dBm) 18.5 mA
    • TX 33.6 mA @ +5 dBm
    • TX 25.8 mA @ 0 dBm
    • <1µA in power down
  • General
    • Clock output for single crystal systems
    • RoHS compliant 5 × 5 mm QFN28 (RHD) package
  • Radio
    • IEEE 802.15.4 compliant DSSS baseband
      modem with 250 kbps data rate
    • Excellent receiver sensitivity (–98 dBm)
    • Programmable output power up to +5 dBm
    • RF frequency range 2394-2507 MHz
    • Suitable for systems targeting compliance with worldwide radio frequency
      regulations: ETSI EN 300 328 and EN 300 440 class 2 (Europe),
      FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
  • Microcontroller Support
    • Digital RSSI/LQI support
    • Automatic clear channel assessment for CSMA/CA
    • Automatic CRC
    • 768 bytes RAM for flexible buffering and security processing
    • Fully supported MAC security
    • 4 wire SPI
    • 6 configurable IO pins
    • Interrupt generator
    • Frame filtering and processing engine
    • Random number generator
  • Development Tools
    • Reference design
    • IEEE 802.15.4 MAC software
    • ZigBee® stack software
    • Fully equipped development kit
    • Packet sniffer support in hardware

ZigBee® is a registered trademark owned by ZigBee Alliance, Inc.

说明

The CC2520 is TI's second generation ZigBee®/ IEEE 802.15.4 RF transceiver for the 2.4 GHz unlicensed ISM band. This chip enables industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation.

In addition, the CC2520 provides extensive hardware support for frame handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and frame timing information. These features reduce the load on the host controller.

In a typical system, the CC2520 will be used together with a microcontroller and a few additional passive components.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
CC2520RHDRACTIVE-40 to 1253.10 | 100uQFN (RHD) | 28 查看 3000 | LARGE T&R 下载此符号的 CAD 格式采购样片
CC2520RHDRG4ACTIVE-40 to 1253.10 | 100uQFN (RHD) | 28 查看 3000 | LARGE T&R 采购样片
CC2520RHDTACTIVE-40 to 1253.40 | 100uQFN (RHD) | 28 查看 250 | SMALL T&R 下载此符号的 CAD 格式采购样片
CC2520RHDTG4ACTIVE-40 to 1253.40 | 100uQFN (RHD) | 28 查看 250 | SMALL T&R 采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
CC2520RHDR截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   
CC2520RHDRG4截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   
CC2520RHDT截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   
CC2520RHDTG4截至 6:52 PM GMT, 2009年 7月 3日截至 6:52 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 20 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
CC2520RHDR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2520RHDRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2520RHDT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
CC2520RHDTG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

CC2520 最新技术文档 Help

数据表

应用手册

查看 ZigBee 的应用手册

用户指南

选择指南

勘误表

  • CC2520 Errata note  (PDF 101 KB)  3359 次查看
    2007年 12月 19日  (英文內容)

更多文献资料

查看 ZigBee 的更多文献资料

参考设计

说明 型号 公司
CC2520-CC2591EM 参考设计 CC2520-CC2591EM_RD Texas Instruments
CC2520EM 参考设计 CC2520EM_REFDES Texas Instruments

工具与软件

名称型号 公司 工具/软件类型
符合 SimpliciTI 的协议堆栈SIMPLICITITexas Instruments免费评估工具
CC2520 开发套件CC2520DKTexas Instruments开发电路板/EVM
CC2520 评估模块套件CC2520EMKTexas Instruments开发电路板/EVM
CC2520-CC2591EMK 评估模块套件CC2520-CC2591EMKTexas Instruments开发电路板/EVM
CC2591EMK 评估模块套件CC2591EMKTexas Instruments开发电路板/EVM
IEEE802.15.4 Medium Access control (MAC) software stackTIMACTexas Instruments开发电路板/EVM
SmartRF Studio DownloadSMARTRFTM-STUDIOTexas Instruments软件工具
SmartRF 协议软件包监听器PACKET-SNIFFERTexas Instruments软件工具
Z-Stack - ZigBee 协议栈Z-STACK Texas Instruments 应用软件 

相关应用产品

所有应用产品

支持和社区

视频

Support Community-Video
CC2520 社区视频
Added: 1 month ago
Views:156
Duration:04:43
Rating: Video Rating - TI Community
Sign in to rate this video
 
Support Community-Video
ZigBee CC2480 社区视频
Added: 1 month ago
Views:134
Duration:02:21
Rating: Video Rating - TI Community
Sign in to rate this video
 

其它支持资源



Click Here