SN54LS697
- 4-Bit Counters/Registers
- Multiplexed Outputs for Counter or Latched Data
- 3-State Outputs Drive Bus Lines Directly
- 'LS696 … Decade Counter, Direct Clear'LS697…Binary Counter, Direct Clear'LS699…Binary Counter, Synchronous Clear
These low-power Schottky LSI devices incorporate synchronous up/down counters, four-bit D-type registers, and quadruple two-line to one-line multiplexers with three state outputs in a single 20-pin package. The up/down counters are programmable from the data inputs and feature enable P\ and enable T\ and a ripple-carry output for easy expansion. The register/counter select input R/C\, selects the counter when low and the register when high for the three-state outputs, QA, QB, QC, and QD. These outputs are rated at 12 and 24 milliamperes (54LS/74LS) for good bus driving performance.
Both the counter CCK and register clock RCK are positive-edge triggered. The counter clear CCLR\ is active low and is asynchronous on the 'LS696 and 'LS697, synchronous on the 'LS699. Loading of the counter is accomplished when LOAD\ is taken low and a positive transition occurs on the counter clock CCK.
Expansion is easily accomplished by connecting RCO\ of the first stage to ENT\ of the second stage, etc. All ENP\ inputs can be tied common and used as a master enable or disable control.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Synchronous Up/Down Counters With Output Reg. And Multiplexed 3-State Outputs 数据表 | 1988年 3月 1日 | |||
选择指南 | Logic Guide (Rev. AB) | 2017年 6月 12日 | ||||
应用手册 | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | 2015年 12月 2日 | ||||
选择指南 | 逻辑器件指南 2014 (Rev. AA) | 最新英语版本 (Rev.AB) | 2014年 11月 17日 | |||
用户指南 | LOGIC Pocket Data Book (Rev. B) | 2007年 1月 16日 | ||||
应用手册 | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | 2004年 7月 8日 | ||||
应用手册 | TI IBIS File Creation, Validation, and Distribution Processes | 2002年 8月 29日 | ||||
应用手册 | 使用逻辑器件进行设计 (Rev. C) | 1997年 6月 1日 | ||||
应用手册 | Designing with the SN54/74LS123 (Rev. A) | 1997年 3月 1日 | ||||
应用手册 | Input and Output Characteristics of Digital Integrated Circuits | 1996年 10月 1日 | ||||
应用手册 | Live Insertion | 1996年 10月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点