TPS60150

正在供货

采用 2x2 SON 封装的 140mA、5V 电荷泵

产品详情

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.14 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 1500 Features Enable Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (A) 0.00008
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.14 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 1500 Features Enable Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (A) 0.00008
WSON (DRV) 6 4 mm² 2 x 2
  • 2.7-V to 5.5-V Input Voltage Range
  • Fixed Output Voltage of 5 V
  • Maximum Output Current: 140 mA
  • 1.5-MHz Switching Frequency
  • Typical 90-µA Quiescent Current at No Load
    Condition (Skip Mode)
  • X2 Charge Pump
  • Hardware Enable and Disable Function
  • Built-in Soft Start
  • Built-in Undervoltage Lockout Protection
  • Thermal and Overcurrent Protection
  • Available in a 2-mm × 2-mm 6-Pin SON Package
    with 0.8-mm Height
  • 2.7-V to 5.5-V Input Voltage Range
  • Fixed Output Voltage of 5 V
  • Maximum Output Current: 140 mA
  • 1.5-MHz Switching Frequency
  • Typical 90-µA Quiescent Current at No Load
    Condition (Skip Mode)
  • X2 Charge Pump
  • Hardware Enable and Disable Function
  • Built-in Soft Start
  • Built-in Undervoltage Lockout Protection
  • Thermal and Overcurrent Protection
  • Available in a 2-mm × 2-mm 6-Pin SON Package
    with 0.8-mm Height

The TPS60150 device is a switched capacitor voltage converter that produces a regulated, low noise, and low-ripple output voltage of 5 V from an unregulated input voltage.

The 5-V output can supply a minimum of 140-mA current.

The TPS60150 device operates in skip mode when the load current falls less than 8 mA under typical condition. In skip mode operation, quiescent current is reduced to 90 µA.

Only 3 external capacitors are needed to generate the output voltage, therefore saving PCB space.

Inrush current is limited by the soft-start function during power on and power transient states.

The TPS60150 device operates over a free-air temperature range of –40°C to 85°C. The device is available with a small 2-mm × 2-mm 6-pin SON package (QFN).

The TPS60150 device is a switched capacitor voltage converter that produces a regulated, low noise, and low-ripple output voltage of 5 V from an unregulated input voltage.

The 5-V output can supply a minimum of 140-mA current.

The TPS60150 device operates in skip mode when the load current falls less than 8 mA under typical condition. In skip mode operation, quiescent current is reduced to 90 µA.

Only 3 external capacitors are needed to generate the output voltage, therefore saving PCB space.

Inrush current is limited by the soft-start function during power on and power transient states.

The TPS60150 device operates over a free-air temperature range of –40°C to 85°C. The device is available with a small 2-mm × 2-mm 6-pin SON package (QFN).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 TPS60150 5-V, 140-mA Charge-Pump 数据表 (Rev. C) PDF | HTML 2015年 10月 29日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
技术文章 How to overcome automotive front-end design challenges PDF | HTML 2015年 9月 10日
用户指南 TPS60150EVM-359 User's Guide (Rev. C) 2010年 7月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS60150EVM-359 — TPS60150EVM-359 评估模块

TPS60150EVM-359 简化了 TPS60150 150mA 充电泵的评估过程。

用户指南: PDF
TI.com 上无现货
参考设计

PMP10652 — 适用于 30W ADAS 系统的系统级参考设计(具备汽车应用所需的全套保护功能)

PMP10652 是一种适用于环视 ADAS 系统的系统优化型(CISPR 25 3 类)30W 设计。

此设计具有各种保护措施,如通过 TVS 的负载突降(ISO 脉冲测试)、反向电压(具有极低 Iq 的创新智能二极管)、具有 OVP 保护的电池断路开关 (PFET),并经过 EMI 优化可满足 CISPR25 3 类(总体)传导 EMI 限制和高达 30MHz 范围的 5 类要求。

输入电压范围介于 4.5V 至 30V(OVP 为 20V),因此可在冷启动情况下工作。

LM74610 用于电池反向保护,利用电荷泵驱动一个 N 通道 FET (...)

测试报告: PDF
原理图: PDF
参考设计

PMP9492 — 适用于前置摄像头、汽车 ADAS 系统的 CISPR 25 5 类多输出电源参考设计

PMP9492 是适用于宽输入电压范围汽车 ADAS 应用的传导 EMI 优化型(CISPR 25 5 类)9W 多输出设计,支持冷启动。此设计使用 LM53603 稳压器 IC(用作降压)、LM26420(用作双降压)和 TPS60150 稳压器 IC(用作 5V 输出的电荷泵)。此设计接受 4.5Vin 至 20Vin 输入电压,可提供 3.3V (1.0A)、2.5V (1.0A)、1.8V (1.0A) 和 5V (100mA) 输出。此设计采用小型尺寸,是专为 ADAS 和其他汽车相关应用定制的价格低廉且更高效的解决方案。PMP9492 PCB 的电路板尺寸为 (...)
测试报告: PDF
原理图: PDF
封装 引脚 下载
WSON (DRV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频