产品详情

Technology family TXS Applications MMC, SD Card, SDIO Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXS Applications MMC, SD Card, SDIO Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • 6-to-12 Demultiplexer/Multiplexer Allows SDIO Port Expansion
  • Built-in Level Translator Eliminates Voltage Mismatch Between
    Baseband and SD Card or SDIO Peripheral
  • VCCA, VCCB0, and VCCB1 Each Operate Over Full 1.1-V to 3.6-V Range
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance A Port
    • 2000-V Human-Body Model (A114-B)
    • 100-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)
  • ±8-kV Contact Discharge IEC 61000-4-2 ESD Performance (B Port)

MicroStar Junior is a trademark of Texas Instruments.

  • 6-to-12 Demultiplexer/Multiplexer Allows SDIO Port Expansion
  • Built-in Level Translator Eliminates Voltage Mismatch Between
    Baseband and SD Card or SDIO Peripheral
  • VCCA, VCCB0, and VCCB1 Each Operate Over Full 1.1-V to 3.6-V Range
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance A Port
    • 2000-V Human-Body Model (A114-B)
    • 100-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)
  • ±8-kV Contact Discharge IEC 61000-4-2 ESD Performance (B Port)

MicroStar Junior is a trademark of Texas Instruments.

The TXS02612 is designed to interface the cell phone baseband with external SDIO peripherals. The device includes a 6-channel SPDT switch with voltage-level translation capability. This allows a single SDIO port to be interfaced with two SDIO peripherals. The TXS02612 has three separate supply rails that operate over the full range of 1.1 V to 3.6 V. This allows the baseband and SDIO peripherals to operate at different supply voltages if required.

The select (SEL) input is used to choose between the B0 port and B1 port. When SEL = Low, B0 port is selected; when SEL = High, B1 port is selected. SEL is referenced to VCCA. For the unselected B port, the clock output is held low, whereas the data and command I/Os are pulled high to their respective VCCB through a 70-k resistor (±30% tolerance).

The TXS02612 is designed to interface the cell phone baseband with external SDIO peripherals. The device includes a 6-channel SPDT switch with voltage-level translation capability. This allows a single SDIO port to be interfaced with two SDIO peripherals. The TXS02612 has three separate supply rails that operate over the full range of 1.1 V to 3.6 V. This allows the baseband and SDIO peripherals to operate at different supply voltages if required.

The select (SEL) input is used to choose between the B0 port and B1 port. When SEL = Low, B0 port is selected; when SEL = High, B1 port is selected. SEL is referenced to VCCA. For the unselected B port, the clock output is held low, whereas the data and command I/Os are pulled high to their respective VCCB through a 70-k resistor (±30% tolerance).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TXS02612 SDIO Port Expander With Voltage-Level Translation 数据表 (Rev. C) 2010年 2月 3日
应用手册 SDIO 的电压转换 PDF | HTML 英语版 PDF | HTML 2022年 5月 19日
选择指南 Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TXS02612 IBIS Model

SCEM555.ZIP (78 KB) - IBIS Model
封装 引脚 下载
WQFN (RTW) 24 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频