REG71055

正在供货

采用 ThinSOT-23 封装的 60mA、5.5V 降压/升压电荷泵

产品详情

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.06 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 5.5 Vout (max) (V) 5.5 Iq (typ) (A) 0.000065
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.06 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable Vout (min) (V) 5.5 Vout (max) (V) 5.5 Iq (typ) (A) 0.000065
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Wide Input Voltage Range: 1.8 V to 5.5 V
  • Automatic Step-Up and Step-Down Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components—No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • Six Fixed Output Voltages Available:
    • 2.5 V, 2.7 V, 3 V, 3.3 V, 5 V, 5.5 V

All trademarks are the property of their respective owners.

  • Wide Input Voltage Range: 1.8 V to 5.5 V
  • Automatic Step-Up and Step-Down Operation
  • Low Input Current Ripple
  • Low Output Voltage Ripple
  • Minimum Number of External Components—No Inductors
  • 1-MHz Internal Oscillator Allows Small Capacitors
  • Shutdown Mode
  • Thermal and Current Limit Protection
  • Six Fixed Output Voltages Available:
    • 2.5 V, 2.7 V, 3 V, 3.3 V, 5 V, 5.5 V

All trademarks are the property of their respective owners.

The REG710 family of devices are switched capacitor voltage converters that generate regulated, low-ripple output voltage from an unregulated input voltage. A wide input supply voltage from 1.8 V to 5.5 V makes the REG710 family of devices ideal for a variety of battery sources, such as single-cell Li-Ion, or 2-cell and 3-cell nickel-based or alkaline-based chemistries.

The input voltage may vary above and below the output voltage and the output remains in regulation. The device works as step-up or step-down converters without the need of an inductor, providing low EMI DC-DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG710 device is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 μA with no load, and less than 1 μA in shutdown mode.

The REG710 family of devices are switched capacitor voltage converters that generate regulated, low-ripple output voltage from an unregulated input voltage. A wide input supply voltage from 1.8 V to 5.5 V makes the REG710 family of devices ideal for a variety of battery sources, such as single-cell Li-Ion, or 2-cell and 3-cell nickel-based or alkaline-based chemistries.

The input voltage may vary above and below the output voltage and the output remains in regulation. The device works as step-up or step-down converters without the need of an inductor, providing low EMI DC-DC conversion. The high switching frequency allows the use of small surface-mount capacitors, saving board space and reducing cost. The REG710 device is thermally protected and current limited, protecting the load and the regulator during fault conditions. Typical ground pin current (quiescent current) is 65 μA with no load, and less than 1 μA in shutdown mode.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 REG710xx Buck-Boost Charge Pump with up to 60-mA Output Current 数据表 (Rev. H) PDF | HTML 2015年 10月 30日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BOOSTXL-ADS7841-Q1 — ADS7841-Q1 12 位 4 通道串行输出采样 ADC BoosterPack™ 插件模块

BOOSTXL-ADS7841-Q1 是一个通过 SPI 兼容串行接口对 ADS7841-Q1 4 通道 12 位 SAR ADC 性能进行评估的平台。此评估套件包括 ADS7841-Q1 BoosterPack™ 插件模块和 PC 软件,借助此软件,用户便可配置 ADC、采集数据并进行数据分析。

用户指南: PDF
TI.com 上无现货
评估板

BOOSTXL-TLC2543 — 具有串行控制和 11 路模拟输入 BoosterPack™ 插件模块的 TLC2543-Q1 12 位 ADC

BOOSTXL-TLC24531 是一个用于评估 TLC2453-Q1 的平台,TLC2453-Q1 是一款具有 SPI 兼容串行接口的 11 通道、12 位逐次逼近型寄存器 (SAR) 模数转换器 (ADC)。此评估套件包括 TLC2453-Q1 BoosterPack 板和 PC 软件,借助该软件,用户可以配置 ADC、采集数据并进行数据分析。

用户指南: PDF
TI.com 上无现货
参考设计

TIDA-00420 — 基于 ADC、数字隔离、宽输入、16 通道、交流/直流二进制输入参考设计

此参考设计展示了一种经过成本优化、基于可扩展 ADC 且具有增强型隔离功能的交流/直流二进制输入模块 (BIM) 架构。10 位或 12 位 SAR ADC 的 16 个通道用于感应多个二进制输入。运算放大器除了使每通道成本保持较低之外,还为每个输入提供了出色的信号调节。数字隔离器(基础型或增强型)用于隔离主机 MCU 或处理器。支持对温度、湿度和磁场的测量以用于诊断。具有可配置输出的增强型隔离直流/直流电源可为二进制模块提供所需的电源。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01576 — 具有 16 位 1MSPS 双路同步采样 ADC 的高精度模拟输入模块参考设计

此参考设计可在宽输入范围内使用精密的 16 位 SAR ADC 准确测量 16 通道交流电压和电流输入。该范围涵盖了保护和测量要求(包括符合 IEC 61850-9-2 的采样要求),可简化系统设计并改善跳闸时间可重复性、性能和可靠性。此参考设计使用带有集成电源转换器的数字隔离器或使用六通道数字隔离器将交流模拟输入模块 (AIM) 与主机处理器相隔离。在最简单的配置中,仅使用五个 TI 产品即可设计出完整的 AC AIM,因此可优化系统成本和尺寸。警报功能可基于样本确定交流 AIM 故障,从而更快地检测故障。ADC (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-01214 — 采用 16 位 ADC 和数字隔离器的隔离式高精度模拟输入模块参考设计

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23-THN (DDC) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频