LP-MSPM0G3507 是一款原型评估模块,限量出售。
LP-MSPM0G3507
适用于 80MHz Arm® Cortex®-M0+ MCU 的 MSPM0G3507 LaunchPad™ 开发套件
LP-MSPM0G3507
概述
LP-MSPM0G3507 LaunchPad™ 开发套件是基于 MSPM0G3507 的易用型评估模块 (EVM),包含在 MSPM0G3507 M0+ MCU 平台上开始开发所需要的全部资源,包括用于编程、调试和能量测量的板载调试探针。该板包含三个按钮、两个 LED(其中一个是 RGB LED)以及模拟温度传感器和光传感器,还具有一个外部缓冲器,用于显示 4MSPS 时的高速 ADC 性能。
特性
- 外部环境光传感器
- RGB 显示 PWM 控制
- 用于显示 4MHz 高速 ADC 的外部缓冲器
- 外部温度传感器
Arm Cortex-M0+ MCU
立即订购并开发
LP-MSPM0G3507 — 适用于 80MHz Arm® Cortex®-M0+ MCU 的 MSPM0G3507 LaunchPad™ 开发套件
MSP-MOTOR-CONTROL — MSP firmware solutions for motor control
BLDC sensorless FOC firmware for MSPM0G + motor driver solutions
BLDC sensored trap firmware for MSPM0G + DRV83xx motor drivers
BLDC sensored trap firmware for MSPM0L + DRV83xx motor drivers
Stepper motor firmware for MSPM0L + DRV8xxx motor drivers
Brushed-DC firmware for MSPM0L + DRV8xxx motor drivers
产品
Arm Cortex-M0+ MCU
BLDC 驱动器
步进电机驱动器
有刷直流 (BDC) 电机驱动器
硬件开发
文档
MSPM0 Motor Control Application Note
Tuning Guide for MSPM0 based Sensorless FOC
MSPM0 BLDC Sensorless FOC Documentation
MSPM0 BLDC Sensored Trap Control Documentation
MSPM0 Stepper Motor Control Documentation
MSPM0 Brushed Motor Control Documentation
发布信息
MSP Motor Control is a collection of software, tools, and examples to spin motors in 30 minutes or less with MSPM0 Arm Cortex M0+ MCUs and popular motor driver solutions.
MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and 3-phase motors with sensored and sensorless control algorithms optimized for performance, integration, and ease-of-use. Spin your motor today by ordering hardware, connecting a motor, and using our Graphical User Interfaces or online code examples.
MSP Motor Control includes:
- Complete software and evaluation ecosystem for MSPM0 MCU motor control applications inside MSPM0-SDK
- Support for brushed, stepper, and 3-phase motors with sensored and sensorless algorithms using MSPM0L/MSPM0G devices
- Getting started collateral to spin a motor in 30 minutes or less optimized for efficiency, power delivery, or speed/torque control
- Solutions for field-oriented control (FOC) with a comprehensive suite of features optimized for motor performance
- Hardware support for reference designs, MSPM0 LaunchPads and TI's portfolio of DRV8xxx motor drivers
- Future support for code-free GUI-based motor control, communication interfaces, and automatic tuning
最新信息
- Sensorless Field Oriented Control support for BLDC & PMSM motors with Three Shunt, Two Shunt and Single Shunt Configurations
- Initial Speed detection and Initial Position detection feature support
- Configurable Start up and Stop options to meet wide range of application needs.
- Dead Time Compensation for best acoustic performance at lower Motor speeds.
- Maximum Torque Per Ampere algorithm for efficiently driving Salient PMSM Motors
- Field Weakening to spin the motors beyond the Rated Speeds.
- Evaluation Motor Control GUI to quickly Tune and Test your motors.
MSP-GANG-SOFTWARE — MSP-GANG 软件
MSP-GANG-SOFTWARE — MSP-GANG 软件
MSP-GANG Installer 1.03.08.00
产品
Arm Cortex-M0+ MCU
MSP430 微控制器
芯片与晶圆服务
硬件开发
文档
MSP GANG Manifest
发布信息
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports all MSPM0/MSP430/MSP432 devices
最新信息
- Added SWD support for MSPM0G1x0x, MSPM0G3x0x, MSPM0L11xx, MSPM0L13xx
LP-MSPM0G3507-OOBE — Out-of-box experience GUI for LP-MSPM0G3507
产品
Arm Cortex-M0+ MCU
硬件开发
发布信息
The Out-of-Box Experience (OOBE) for the LP-MSPM0G3507 allows interaction with the MSPM0G3507 LaunchPad development kit running its out-of-box demo software.
The LaunchPad implements examples for a blinking LED, light sensor, thermistor, and function generator.
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK for Windows
MSPM0 SDK for Linux
MSPM0 SDK for macOS
产品
Arm Cortex-M0+ MCU
硬件开发
Unknown
文档
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
发布信息
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for MSPM0L11xx/L13xx, MSPM0G1x0x/G3x0x, MSPM0C110x, MSPS003FX, and MSPM0L122X/L22X
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, and Hall Sensored Trap
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
最新信息
- Motor Control FOC Library: Added support for single-shunt, field-weakening control, and MTPA
- Energy Metrology Library: Added example for split-phase energy measurement (TIDA-010944)
- Battery Management: Added examples for Gauge Level 2. Added examples for BQ7690x based on TIDA-010268
- TI Drivers: Added support for MSPM0L222x, and new I2C target driver
- SMBus: Added support for Target PEC
- Bootloaders: Added Flash BSL for MSPM0C
- Communication Modules: Added new module for UART to provide a simple way for the application developer to integrate serial communication into their application
- Improved documentation on 3P tools, including updated 3P tool onboarding, FAQ, and troubleshooting
- Various updates, bug fixes, and enhancements. Refer to the Release Notes for more details
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
CCSTUDIO-THEIA — Code Composer Studio™ integrated development environment (IDE) Theia
Link to Windows single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for Low Power Connectivity.
Link to Linux single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for Low Power Connectivity.
Link to OS X single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for Low Power Connectivity.
产品
Arm Cortex-M0+ MCU
Sub-1GHz 无线 MCU
汽车类无线连接产品
低功耗 2.4GHz 产品
其他无线产品
MSP430 微控制器
芯片与晶圆服务
C2000 实时微控制器
硬件开发
发布信息
What’s New
- V1.3.1 is a maintenance release to address issues related to multi-core debug and C2x core trace. No new features are included.
Bug Fixes
- Prevent the selected debug context from unexpectedly changing on a multi-core device.
- The trace view may become blank when switching cores on a multi-core device.
- It may not be possible to start a debug session on older MacOS versions (v11 and earlier).
- For devices that support “fake standby”, it may not be possible to run the target once this mode is entered.
- Updated MSPM0 device support package.
Known Issues
- PC Hibernation affects CCS Theia inter-process communication with Resource Explorer opened. You may see a message “Error communicating with Cloud Agent “. Also, a notification panel in bottom right will be shown indicating that CCS Theia has gone offline. Please choose Restart option to restart CCS Theia and re-establish IPC communication.
General Information
- New Theia-IDE based IDE:
- Simple, easy-to-use environment
- Compatible with VS Code® extensions:
- You may need to configure proxy settings to access open-vsx.org where Theia enabled extensions are hosted.
- Source code navigation.
- Debug views such as breakpoints, callstack, variables, registers, memory and graphs.
- Target Configuration View
- Project-less debug support
- New features are being added with every release, please check What’s New section for details.
Compatibility:
- Project System is fully compatible with existing Code Composer Studio projects, meaning that existing projects (or example projects in SDKs) can be imported into CCS Theia. Workspaces are not compatible.
- Simply import your existing projects or examples from the SDK and get started
- Debug: Project based debugging is supported by providing same single click Debug Active Project action as in CCS 12.x. Project-less debug, ability to start a debug session from target configuration file (ccxml) is supported.
- Workspace: CCS Theia is using different underlying framework as such workspaces are not compatible between CCS products based on Eclipse. However, projects are fully compatible.
- CCS Theia supports ability to open a folder that holds CCS Projects or open a folder where projects should reside.
- Similar to VS Code, CCS Theia can open multiple distinct folders that hold projects. This is documented in VS Code as multi-root workspace. However, project names need to be unique across different folders.
Compilers
- TI CLANG 3.2.1 LTS, C2800 Compiler Tools v22.6.1 and MSP430 Compiler Tools v21.6.1.LTS compilers are bundled
Device Support
- MSPM0: Recommended for production development.
- MSP430: Recommended for production development
- Wireless connectivity (not WiFi): Optional
- C2000: Evaluation, not recommended for production development.
最新信息
- V1.3.1 is a maintenance release to address issues related to multi-core debug and C2x core trace. No new features are included.
MSPM0-ACADEMY — MSPM0 Academy
产品
Arm Cortex-M0+ MCU
硬件开发
发布信息
MSPM0 hands on training academies. 18 in english and 16 translated to chinese.
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
产品
Arm Cortex-M0+ MCU
硬件开发
评估板
发布信息
None
MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0
MSPM0 Analog Configurator in TI Gallery
产品
Arm Cortex-M0+ MCU
硬件开发
Unknown
发布信息
The MSPM0 Analog Configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high analog integration of MSPM0 devices, analyze and plot signals in real-time, and generate the configuration and code necessary to flash the device.
The current release only supports MSPM0L and MSPM0G production samples. See this FAQ for more information about silicon differences.
Analog Configurator supports the following features:
- Drag&drop designer tab to add analog components
- Code generation of CCS projects and SysConfig files
- Graphical plotting capability
最新信息
- Support for MSPM0L and MSPM0G production samples
TIDA-010935-UART-EXAMPLE — Example code to establish UART communication over two TIDA-010935 boards with 2 LP‑MSPM0G3507
TIDA-010935-UART-EXAMPLE — Example code to establish UART communication over two TIDA-010935 boards with 2 LP‑MSPM0G3507
硬件开发
评估板
发布信息
UART example code for TIDA-010935 based on MSPM0 UART examples for ecternal loopback and echo projects.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
EVM 用户指南 | MSPM0G3507 LaunchPad 开发套件 (LP‑MSPM0G3507) (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024年 1月 11日 | |
应用简报 | UART 转 I2C 桥接器 | PDF | HTML | 英语版 | PDF | HTML | 2023年 12月 20日 | |
应用手册 | 基于 MSPM0 MCU 的软件定义玻璃 LCD 解决方案 | PDF | HTML | 英语版 | PDF | HTML | 2023年 11月 16日 | |
证书 | LP-MSPM0G3507 EU RoHS Declaration of Conformity (DoC) (Rev. A) | 2023年 4月 24日 |